Product groups
Latches, stainless steel, with metal plate hook and release, fastening holes concealed
K1357

Latches, stainless steel, with metal plate hook and release,...

go back

Item description/product images

Back to group overview
DescriptionMaterial:

Stainless steel 1.4301.

Version:Bright.
The latch surface is satin finished.
Drawing reference:
1) Release
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1357 Latches with release stainless steel 160 kB

Drawings (total overview)

Latches, stainless steel, with metal plate hook and release, fastening holes concealed

Item selection/filter

Order No.FormLEE1E2E3E4BHD

B1E5H1D1SCADAcc.PriceOrder
K1357.43082A821313,530-38,533,619,54,3251354,32 on request
K1357.43100B1003213,5321836,55319,54,3443254,32 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33