Product groups
Pins with split pin hole suitable for clevis
K1456

Pins with split pin hole suitable for clevis

go back

Item description/product images

DescriptionMaterial:

Steel or stainless steel 1.4305.

Version:Electro zinc-plated steel.
Bright stainless steel.
Note:Pins with a hole, suitable for DIN 71752 clevis. Secured with a split pin.

When combined with a suitable clevis and tang, forms a fully functional clevis joint.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1456 Pins with split pin hole suitable for clevis 199 kB

Drawings

Pins with split pin hole suitable for clevis

Item selection/filter

Order No.Main
material
D1

D3D4AKLZ1Z2CADAcc.PriceOrder
K1456.004100steel4611011210,5 on request
K1456.005123steel581,212,31,51510,5 on request
K1456.006153steel691,615,31,5181,50,5 on request
K1456.008195steel812219,522321 on request
K1456.010245steel10143,224,522921 on request
K1456.012295steel1217429,53352,51,5 on request
K1456.014325steel1419432,53402,51,5 on request
K1456.016382steel1621438,23452,51,5 on request
K1456.020470steel202654745332 on request
K1456.025590steel25326,35956742 on request
K1456.028632steel28346,363,257242 on request
K1456.030590steel30366,35956742 on request
K1456.030682steel30366,368,257742 on request
K1456.035765steel3544876,568752 on request
K1456.040900steel4048890610052 on request
K1456.042900steel4248890710052 on request
K1456.0501030steel505810103711562 on request
K1456.104100stainless steel4611011210,5 on request
K1456.105123stainless steel581,212,31,51510,5 on request
K1456.106153stainless steel691,615,31,5181,50,5 on request
K1456.108195stainless steel812219,522321 on request
K1456.110245stainless steel10143,224,522921 on request
K1456.112295stainless steel1217429,53352,51,5 on request
K1456.114325stainless steel1419432,53402,51,5 on request
K1456.116382stainless steel1621438,23452,51,5 on request
K1456.120470stainless steel202654745332 on request
K1456.125590stainless steel25326,35956742 on request
K1456.130590stainless steel30366,35956742 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33