Product groups
Hinges stainless steel adjustable
K1900

Hinges stainless steel adjustable

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4401.

Note:Hinges for inset doors.
The hinges can be mounted right or left.

The points mark the centre of the adjustment travel "L" for ease of assembly.

Machining tolerances and door gaps can be compensated for and re-adjusted horizontally and vertically.

The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.

Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Accessory:Cap screws DIN 6912 (M6) K1160.Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1900 Hinges stainless steel adjustable 213 kB

Drawings

Hinges stainless steel adjustable

Item selection/filter

Order No.Form definitionA

A1A2A3A4A5A6BB1SHTravel
path
L max.
Opening
angle
F1
N
F2
N
CADAcc.PriceOrder
K1900.07382121-762121383871060348154180°90001000 on request