Product groups

Item description/product images

DescriptionProduct description:Extension units are required if the drive elements of the automation-capable clamping elements are inaccessible due to lack of space.Material:Carbon steel.Version:Black oxidised.Note:1) socket and 2) drive shaft are not supplied.Accessory:K2209 Automation capable pull clamps.
K2211 Automation capable pull clamp with clamping screw.
K2160 Automation capable support element.
Drawing reference:
1) Socket
2) Drive shaft
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 K2212_Datasheet_32528_Extension_unit--en 292 kB

Drawings

Extension unit

Item selection/filter

Order No.BB1D
for screw
DIN 912
H

H1H2H3LL1L2L3SWCADAcc.PriceOrder
K2212.025042195536M842253312,766,5222036,519 on request
K2212.030047195536M847303812,766,5222036,519 on request
K2212.040057195536M857404812,766,5222036,519 on request
K2212.050069195536M869505712,766,5222036,519 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33