- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0014_DHook clamps, mini, Form D |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Carbon steel, tempered.Version:Black oxidised.Note:The stated clamping forces (F max.) and tightening torques are valid within the stated clamping ranges (H5).Advantages:Compact design for use in the tightest of spaces Diverse versions and sizesAccessory:Hook clamp holders K0017. Hook clamp holders K0851. Extensions for jack screws K0018. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | D | D1 | D2 | H | H1 | H2 | H4 | H5 max. clamping range | B | L | R | Socket head screw DIN 912 | Tightening torque max. Nm
| F max. kN | CAD | Acc. | Price | Order |
---|
K0014.404118 | D | 10 | 14 | M4 | 37 | 24,5 | 14,5 | 7,5 | 3 | 8 | 14 | 18 | M4x30 | 2,7 | 2 |  | | on request | | K0014.406122 | D | 12 | 16 | M5 | 44 | 30,5 | 17,5 | 9,5 | 4 | 10 | 17 | 22 | M6x35 | 7 | 3,5 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|