Product groups
Clamp straps, adjustable
K1948

Clamp straps, adjustable

go back

Item description/product images

DescriptionMaterial:Carbon steel 1.1191Version:Black oxidised.Note:When using spherical washers use the wide series K0729 Form G.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1948 Clamp straps tapped-heel 154 kB

Drawings

Clamp straps, adjustable

Item selection/filter

Order No.

LL1L2L3L4BHDD1AF
kN
CADAcc.PriceOrder
K1948.0540181881,21285,5M6103,42 on request
K1948.06502223101,616107M6124,82 on request
K1948.0863282912220129M8168,77 on request
K1948.10803636162,5251611M102013,9 on request
K1948.121004545203322014M122520,2 on request
K1948.141255756254402516M143227,6 on request
K1948.161607272325503018M164037,8 on request
K1948.202009090406603022M205058,8 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33