Product groups

Horizontal clamp

go back

Horizontal clamp

Horizontal clamps are designed as toggle clamps with horizontal positioning. This ensures a flatter, more compact mounting. Horizontal clamps are used to hold and clamp workpieces. They are used as a mounting and holding device.
Different stamped-bent parts are fitted together into one functional assembly. The workpieces are clamped together by applying the toggle lever principle.
The KIPP horizontal clamp has a trademark ergonomic grip design and ensures user-friendly handling. KIPP offers variations with the locking mechanism fitted in the grip.
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33