Product groups
Fastening set for T-slot workpiece stabiliser
K1189

Fastening set for T-slot workpiece stabiliser

go back

Item description/product images

DescriptionMaterial:Steel.Note:These fastening sets for T-slots are for adapting to machine tables with T-slots.

The clamping balls can be exchanged between the two system sizes.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1189 Fastening set for T-slot workpiece stabiliser 291 kB
 Technical information Workpiece stabiliser 611 kB

Drawings

Fastening set for T-slot workpiece stabiliser

Item selection/filter

Order No.SizeBD

D1D2HH1CADAcc.PriceOrder
K1189.2514251425,4M10781035 on request
K1189.2518251825,4M10781035 on request
K1189.2522252225,4M10781035 on request
K1189.2528252825,4M10781035 on request
K1189.5014501450M10781030 on request
K1189.5018501850M10781030 on request
K1189.5022502250M10781030 on request
K1189.5028502850M10781030 on request