Product groups
Positioning bush steelfor centring units
K1628

Positioning bush steel for centring units

go back

Item description/product images

DescriptionMaterial:Steel.Version:Hardened and ground.Note:These positioning bushes match positioning cones.Temperature range:+80 °C.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1628 Positioning bush steelfor centring units 524 kB
 Technical note for centring unit 256 kB

Drawings

Positioning bush steelfor centring units

Item selection/filter

Order No.SizeD

H
min.
L
max.
Tfor Art. No.CADAcc.PriceOrder
K1628.111612,58,59-0,1K1627.1 on request
K1628.33322517,518-0,1K1627.3 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33