Product groups
Clamping claw sets for multi-clamping system
K1757

Clamping claw sets for multi-clamping system

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Tempered. Support faces ground (HRC 32).Note:Using these clamping claw sets, the clamping rails can be secured at any position on the machine table.Application:The clamping claw set is inserted into the T-slot on the machine table and slid along to the desired position on the clamping rail. Tightened using a cap screw.Advantages:The clamping claw set can also be used for other types of mounting in the multi-clamping system.Supplied with4x clamping claws.
4x DIN 912 cap screws.
4x DIN 508 T-slot nuts.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1757 Clamping claw sets for multi-clamping system 168 kB

Drawings

Clamping claw sets for multi-clamping system

Item selection/filter

Order No.suitable for
system width
LB

HB1B2H1D
for screw
DIN 912
Slot
width
CADAcc.PriceOrder
K1757.050125038362020610M1214 on request
K1757.0721672/10040502827814M1618 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33