Product groups
Tombstones, grey cast iron, double-sided, with grid holes
K0803

Tombstones, grey cast iron, double-sided, with grid holes

go back

Item description/product images

DescriptionMaterial:GJL 300.Version:Support and mounting surfaces precision machinedNote:Grid spacing 50 ±0.02 mm.
Tombstones with grid holes are used on horizontal machining centres.
The alphanumerically labelled grid holes guarantee a defined assignment of clamping elements by repeat setups.
The tombstones conform to machine tables for machine tools acc. to DIN 55201 and JIS 6337-1980.
Please order locating pins for positioning subplates on machine tables acc. to DIN 55201 separately.
Please order protection plugs to plug unused grid holes separately.
Ring bolts for hoisting are supplied.
Other dimensions available on request.
Drawing reference:
1) grid hole
2) hole for DIN 912 cap screw (D3/D4)
Special features:
RoHS

Drawings

Tombstones, grey cast iron, double-sided, with grid holes
Tombstones, grey cast iron, double-sided, with grid holes

Item selection/filter

Order No.LHH1D

D1D2D3D4D5H3L1L2L3L4L5L6L7L8L11No. of
grid holes
NL=No.
lengthwise
NB=
No. across
CADAcc.PriceOrder
K0803.2120300503005005012M1220M12M10M121580250200-15010040-09657 on request
K0803.2120400504005005012M1220M16M12M161815032030020020015055-2512877 on request
K0803.2120400654006505012M1220M16M12M161815032030020020015055-25176710 on request
K0803.2120500605006005012M1220M16M12M1618200400200-25020075-2520099 on request
K0803.2120500755007505012M1220M16M12M1618200400200-25020075-25260912 on request
K0803.2120630706307005012M1225M16M16M1618250500400-315200100-252881111 on request
K0803.2120630856308505012M1225M16M16M1618250500400-315200100-253601114 on request
K0803.2120800808008005012M1225M16M16M1618300640600400400300135-254201413 on request
K0803.21208010080010005012M1225M16M16M1618300640600400400300135-255401417 on request
K0803.212100100100010005512M1225M20M20M1618350800600200500400165400256841817 on request
K0803.212100125100012505512M1225M20M20M1618350800600200500400165400258741822 on request
K0803.2160300503005005016M1620M12M10M121580250200-15010040-09657 on request
K0803.2160400504005005016M1620M16M12M161815032030020020015055-2512877 on request
K0803.2160400654006505016M1620M16M12M161815032030020020015055-25176710 on request
K0803.2160500605006005016M1620M16M12M1618200400200-25020075-2520099 on request
K0803.2160500755007505016M1620M16M12M1618200400200-25020075-25260912 on request
K0803.2160630706307005016M1625M16M16M1618250500400-315200100-252881111 on request
K0803.2160630856308505016M1625M16M16M1618250500400-315200100-253601114 on request
K0803.2160800808008005016M1625M16M16M1618300640600400400300135-254201413 on request
K0803.21608010080010005016M1625M16M16M1618300640600400400300135-255401417 on request
K0803.216100100100010005516M1625M20M20M1618350800600200500400165400256841817 on request
K0803.216100125100012505516M1625M20M20M1618350800600200500400165400258741822 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33