Product groups

KIPP news archive

go back
New TÜV Service Certification for KIPP
14/12/21 - Top marks from customers again
New TÜV Service certification for KIPP thanks to high customer satisfactionmore...
KIPP supports top-level sports
17/11/21 - KIPP supports top-level sports
As a future partner company, KIPP is creating a platform for the combination of top-level sport and training.more...
New pneumatic clamping elements
08/11/21 - Reduce your setup times
New pneumatic clamping elements from KIPP help to reduce your setup times.more...
Neuartige Hygienic DESIGN Verschraubung
12/10/21 - Cavity-free solution for easy cleaning
New fastening system in Hygienic DESIGN for application fields where hygiene plays an important role.more...
Wheels and rollers from KIPP
21/09/21 - Range expansion at KIPP
New wheels and rollers for industrial applications.more...
Indexing plungers with cam lever
30/08/21 - Secured with just one finger
Innovative indexing plungers with cam levers enable convenient, quick adjustment with minimum effort, thanks to the ergonomic design of the cam lever.more...
Indexing and clamping grip
12/08/21 - Combined functions in one product: Indexing and clamping grip
With the new indexing and clamping grip, users can position, secure and clamp diverse adjustment elements with just one product.more...
MCHP - Micro Combined Heat and Power
29/07/21 - For our environment!
MCHP - ever heard of one?more...
Rain water pond
24/06/21 - For our environment!
Relaxation for staff and wildlife at our own (rainwater) pondmore...
The new chain clamps from KIPP
07/06/21 - Securely fixate workpieces with irregular contours
The new chain clamps from KIPP enable secure clamping and fixating of workpieces - even those with complex shapes.more...
Transplanting trees
27/05/21 - For our environment!
Tree transplantation instead of chainsawmore...
Indexing plungers for Industry 4.0
18/05/21 - Indexing plungers for Industry 4.0
Optimum process reliability thanks to FEATUREgrip indexing plungers with integrated status sensor. They send the current actuated status wirelessly to a machine control or mobile terminal.more...
The new KIPP OPERATING PARTS | STANDARD ELEMENTS catalogue
19/04/21 - The new KIPP OPERATING PARTS | STANDARD ELEMENTS 2021 catalogue
4,800 new items presented over 1,600 pages - The new OPERATING PARTS | STANDARD ELEMENTS catalogue is now available.more...
The new Clamping Technology catalogue from KIPP
19/04/21 - The new KIPP CLAMPING TECHNOLOGY 2021 catalogue
200 new items on 580 pages - that is the new CLAMPING TECHNOLOGY cataloguemore...
11/03/21 - Securely closed even with movements and vibrations
The new plastic snap locks from KIPP ensure reliable latching.more...
10/03/21 - Building responsibly

KIPP uses CO2-neutral "green steel" for its new logistics building. The new building is thus in a double sense a sustainable investment in the future.

more...
19/02/21 - Ergonomic grip shape and high resilience
Bighand tubular handles from KIPP in diverse versions and colours.more...
18/02/21 - Robust thermoset operating parts
Very robust and heat resistant, also easy to clean due to high-gloss polished surfaces.more...
Reliably secured: Clamping lever with safety function
19/01/21 - Reliably secured
Clamping lever with safety functionmore...
EHEDG recertification of the Hygienic USIT® screw and seal system
31/08/20 - EHEDG recertification of the Hygienic USIT® screw and seal systems
As part of the recertification process, the cooperating partners, KIPP and Freudenberg Sealing Technologies have made improvements to the new type of Hygienic USIT® screw and seal system. This stainless steel solution in Hygienic DESIGN was specially developed for hygienic sensitive areas.more...
KIPPflexX: flexible 5-axis clamping system with two functions
28/08/20 - Further development in clamping technology
KIPPflexX: flexible 5-axis clamping system with two functionsmore...
Mandrel collet with cam lever: fixed with drill holes
25/08/20 - New in clamping technology: Mandrel collets with cam lever
HEINRICH KIPP WERK has developed a new type of mandrel collet, which enables workpieces to be positioned and fixated over a bore. It is operated manually using a cam lever, the operator can infinitely adjust the clamping range or retaining force.more...
Modular clamping technology in even greater variety
14/07/20 - New basic elements for modular clamping technology

HEINRICH KIPP WERK has expanded its range with new clamping elements. This provides customers with an extensive modular system with more than 300 basic and add-on elements, especially for workpiece construction on CNC processing machines.

more...
New indexing plunger with Bowden cable from KIPP
10/06/20 - Safe remote operation
New indexing plunger with Bowden cable from KIPPmore...
KIPP HYGIENEschutz
28/05/20 - HYGIENEshield
During the Corona crises we have expanded our range to include special stands made from acrylic glass, plastic and aluminium.more...
The KIPP Door handle protector
22/04/20 - Opening doors during Corona
The KIPP Door grip protector is available free of charge as CAD data (STL or STEP) from our website.

This means that anyone who posses a 3D printer, or knows someone who has one, can produce the adapter for their own use.
more...
Hygiene Shield
08/04/20 - HYGIENEshield Standard
The HYGIENEshield offers your employees and your customers sure protection from the coughing, sneezing and saliva of others.more...
31/03/20 - HEINRICH KIPP WERK ensures supply capability
KIPP stands by its location in Germany and the people in this region. This is especially true in difficult times. We wish all business partners and all helpers in the Corona crisis perseverance and continued good health.more...
KIPP brings spring plungers with flattened thrust pin onto the market
15/12/19 - Secure locking, precise fixing, accurate positioning
KIPP brings spring plungers with flattened thrust pin onto the marketmore...
Ball lock pins, adjustable versions and products with head end lock
02/12/19 - Adjustable versions and products with head end lock
New ball lock pinsmore...
Quarter-turn lock HD with T-grip
30/09/19 - New: Quarter-turn lock HD with T-grip
The hygienic stainless steel quarter turn lock prevents bacterial attack and fulfils the strict regulations of testing principles for foodstuff machinery and hygiene.more...
28/09/19 - More room for the future:
HEINRICH KIPP WERK expands apprentice workshopmore...
HEINRICH KIPP WERK auf der Motek 2019
16/09/19 - HEINRICH KIPP WERK at the 2019 Motek
100 % vision since 1919: KIPP presents innovations in its centenary yearmore...
06/09/19 - HEINRICH KIPP WERK at the 2019 FachPack
Standard elements for the packaging industrymore...
Lockable operating grip from KIPP
24/07/19 - The key to more security
Lockable operating grip from KIPPmore...
KIPP receives the "TOP JOB 2019" award
25/06/19 - Accountability - Dynamic - Fairness
KIPP receives the "TOP JOB 2019" awardmore...
5-axis module clamping system 138
10/05/19 - KIPP 5-axis clamping system for 40 tonne workpieces
When used with heavy workpieces, the system has proven itself with high stability and reliability.more...
01/04/19 - 100 YEARS TRUST IN KIPP
HEINRICH KIPP WERK and its success storymore...
FEATUREgrip
19/12/18 - FEATUREgrip - smart, intelligent and networkable
KIPP presents new product rangemore...
KIPP presents new self-aligning pads in four versions
11/09/18 - Self-righting for rapid setups
KIPP presents new self-aligning pads in four versionsmore...
KIPP 5-axis modular clamping system for XXL workpieces
04/09/18 - Flexible zero-point clamping system in size 138
KIPP 5-axis modular clamping system for XXL workpiecesmore...
Spring prevents tilting
18/06/18 - Spring prevents tilting
KIPP optimises the clamp stop for slot profilesmore...
KIPP presents its new catalogue at the 2018 automatica
25/05/18 - KIPP presents its new catalogue at the 2018 automatica
more...
Award for high design quality
23/05/18 - Award for high design quality
KIPP ball lock pins receive the Red Dot Award 2018more...
KIPP is one of the best training organisations in Germany
22/05/18 - Accolade from FOCUS MONEY
KIPP is one of the best training organisations in Germanymore...
NovoNox is now NOVOnox hygienic
03/04/18 - NovoNox is now NOVOnox hygienic
Stainless steel range in Hygienic DESIGN and Hygienic USIT®more...
New KIPP Clamping Technology catalogue
26/02/18 - Range with structure
New KIPP Clamping Technology cataloguemore...
08/02/18 - Secure connection
KIPP presents new tube connection elements and profile connectorsmore...
06/02/18 - Online configurator for ball lock pins
Find the right ball lock pin for your application!more...
Top Employer under mid-tier companies 2018
26/01/18 - KIPP is Top Employer under mid-tier companies 2018
Working environment and job security persuasive more...
Thermoplastic heat resistant pull handles
20/12/17 - Dimensionally stable at 250 °C
KIPP introduces thermoplastic heat resistant pull handlesmore...
KIPP has been awarded the CADENAS° award
27/11/17 - KIPP has been awarded the CADENAS award
HEINRICH KIPP WERK is the winner of the CADENAS 2017 award "The Golden Catalog Seal".more...
Prize presentation for the MOTEK Café competition 2017
26/10/17 - Day of the prize giving ceremony!
Prize presentation for the MOTEK Café competition 2017more...
KIPP Service: VERY GOOD
08/09/17 - KIPP Service: VERY GOOD
TÜV certification successfully passed once againmore...
KIPP stainless steel products: Now in Matt-Look
26/07/17 - New appearance, tried and tested function
KIPP stainless steel products: Now in Matt-Lookmore...
KIPP and fit at the 2017 company race in Balingen
02/06/17 - KIPP and fit at the start of the 2017 company race in Balingen
The team from KIPP and fit was again at the start in Balingen with 33 runners. more...
User friendly clamping lever with push button
12/05/17 - To disengage!
KIPP presents user friendly clamping levers with push buttonmore...
New KIPP ball lock pins with a simple principle
05/04/17 - Quick connections
New KIPP ball lock pins with a simple principlemore...
AEO certificate
04/04/17 - AEO Certification
The HEINRICH KIPP WERK has been officially recognised as an Authorized Economic Operator (AEO) in the customs legislations of the European Union more...
KIPP Quarter-turn clamp locks K1061
03/04/17 - KIPP introduces new locking elements
Secure locking with a flick of the wrist
more...
TRUST IN KIPP ball transfer units
31/03/17 - TRUST IN KIPP ball transfer units
Reliable conveyance of products and goods more...
The ECO is setting new standards when standards when it comes to price-performance ratio
01/12/16 - The ECO is setting new standards when standards when it comes to price-performance ratio
Low-budget designmore...
Prize presentation for the MOTEK Café competition
05/11/16 - Prize presentation for the MOTEK Café competition
Finally arrived - the day of the prize presentation!more...
KIPP introduces a new torque triangular grip
04/11/16 - Mechanics with click signal
KIPP introduces a new torque triangular gripmore...
KIPP product range ESD
21/10/16 - KIPP product range ESD
Optimal protection for sensitive componentsmore...
KIPP LOCKINGelements
10/10/16 - KIPP LOCKINGelements
Quick connection instead of screw connectionmore...
MEDIgrip products for the most demanding hygiene requirements
08/10/16 - MEDIgrip products for the most demanding hygiene requirements
Antibacterial plasticmore...
All-round solutions from KIPP
26/09/16 - Clamping, machining, finishing
All-round solutions from KIPPmore...
KIPP neuer Katalog
21/06/16 - KIPP EDITION 2016
4,000 new items
more than 1180 pages.
more...
AUTOMATICA München | Halle A5 | Stand 408
09/06/16 - AUTOMATICA Munich | Hall A5 | Stand 408
Visit our CAFÉ LOUNGEmore...
KIPP NATUREgrip
07/06/16 - NATUREgrip: KIPP manufactures grips from bio plastic
Environmentally friendly product linemore...
KIPP Tubular handles adjustable
28/04/16 - KIPP expands its product line of adjustable TUBULAR HANDLES
Lightweight design. Flexible mounting.more...
KIPP ergonomic clamping levers
22/03/16 - Clamping lever completely redesigned
Comfortable gripmore...
KIPP 5-axis compact clamping system expansions
26/02/16 - Expansion module for the KIPP 5-axis compact clamping system
Ideal for different clamping situationsmore...
KIPP YouTube video channel
02/02/16 - KIPP YouTube Video Channel
Discover our application videos more...
KIPP steel clamping levers
18/11/15 - Robust steel clamping lever
Stable and efficientmore...
iF Design Award
28/10/15 - iF Design Award - KIPP has a strong presence
iF International Forum Design GmbH, headquartered in Hanover, has been awarding designers
with the "iF DESIGN AWARD" since 1954.
more...
KIPP compact aluminium tubular handle
23/09/15 - KIPP TUBULAR HANDLES compact
Innovative design for machine housingsmore...
KIPP UNILOCK zero point clamping system
25/08/15 - KIPP introduces the variable UNILOCK zero-point clamping system
New catalogue with innovative clamping systemsmore...
KIPP aluminium mounting brackets
15/07/15 - KIPP expands its range of aluminium mounting brackets
Easy to handlemore...
TÜV Service Very good
27/04/15 - KIPP Service: VERY GOOD
Passed TÜV certification with mark 1.7more...
KIPP TUBULAR HANDLES, carbon fibre
13/04/15 - KIPP TUBULAR HANDLES carbon
High-quality Handles for Premium Classmore...
KIPP clamping lever with thrust pin
25/02/15 - KIPP clamping lever with thrust pin
Careful clampingmore...
Durability of KIPP metal scales scores highly
13/01/15 - Durability of KIPP Metal Scales Scores Highly
Wear resistant, precise and robustmore...
KIPP toggle clamp now also available in stainless steel
29/09/14 - KIPP toggle clamp now available in stainless steel
Safe and comfortable fixingmore...
New grips for rehab and sports equipment
08/09/14 - New grips for rehab and sports equipment
Ergonomic handlingmore...
KIPP shaft collars in two versions
26/08/14 - KIPP Clamping rings in two versions
Fulfill their expectationsmore...
KIPP presents new Premium Indexing Plungers
02/07/14 - KIPP presents new Premium Locking Bolts
For highest standardsmore...
Cockatoo clamping lever in new colours
19/05/14 - Greater individuality with the 2K COCKATOO
Kipp clamping levers in new coloursmore...
KIPP TOUCAN clamping lever sets new standards
15/04/14 - TOUCAN sets new standards in cost effectiveness
Push instead of pullingmore...
KIPP adds two more versions to locking pin range
08/04/14 - Locking pins expanded by two variations
Innovative, effective and user friendlymore...
KIPP 5-axis compact clamping system
20/03/14 - KIPP 5-axis compact clamping system
New clamping technology by 5-axis machiningmore...
KIPP introduces telescopic slides in stainless steel
14/02/14 - KIPP introduces telescopic slides in stainless steel
Product range intelligently expandedmore...
KIPP CAD models for more than 18,000 parts in a single app
01/07/13 - CAD models for more than 16,000 components in a single app
New mobile download service from KIPP for Android and iOSmore...