Product groups
Plugs with tapped hole, plastic for round tubes
K2032

Plugs with tapped hole, plastic for round tubes

go back

Item description/product images

DescriptionMaterial:Body polyamide.Version:Body black.Note:Threaded round inserts for attaching levelling feet, swivel feet and castors to round tubes.Assembly:They can be pushed in by hand or tapped in with a plastic hammer.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2032 Plugs with tapped hole, plastic for round tubes 207 kB

Drawings

Plugs with tapped hole, plastic for round tubes

Item selection/filter

Order No.D

D1HLL1Load rating
max. kN
(static load only)
Suitable for

CADAcc.PriceOrder
K2032.002208152022M8516,514,52Screw-in cylinder on request
K2032.002508152025M8516,514,52screw connection on request
K2032.002808152028M8516,514,52Screw plug on request
K2032.003008152030M8516,514,52screw in on request
K2032.003208152032M852414,52Screw jack small on request
K2032.003508152035M852414,52Screw Jack on request
K2032.003808152038M852414,52Screw nipple on request
K2032.004008152040M852414,52screw lock on request
K2032.004208152042M852414,52Screw plug on request
K2032.004508152045M852414,52Screw jack set with spring tensioner on request
K2032.005008152050M852414,52screw on on request
K2032.005108101650,8M852414,52screw connection on request
K2032.002210152022M10516,514,52Screw-in cylinder on request
K2032.002510152025M10516,514,52screw connection on request
K2032.002810152028M10516,514,52Screw plug on request
K2032.003010152030M10516,514,52screw in on request
K2032.003210152032M1052414,52Screw jack small on request
K2032.003510152035M1052414,52Screw Jack on request
K2032.003810152038M1052414,52Screw nipple on request
K2032.004010152040M1052414,52screw lock on request
K2032.004210152042M1052414,52Screw plug on request
K2032.004510152045M1052414,52Screw jack set with spring tensioner on request
K2032.005010152050M1052414,52screw on on request
K2032.005110101650,8M1052414,52screw connection on request
K2032.006110081360M10532172screw connection on request
K2032.002512152025M12516,514,52screw connection on request
K2032.002812152028M12516,514,52Screw plug on request
K2032.003012152030M12516,514,52screw in on request
K2032.003212152032M1252414,52Screw jack small on request
K2032.003512152035M1252414,52Screw Jack on request
K2032.003812152038M1252414,52Screw nipple on request
K2032.004012152040M1252414,52screw lock on request
K2032.004212152042M1252414,52Screw plug on request
K2032.004512152045M1252414,52Screw jack set with spring tensioner on request
K2032.005012152050M1252414,52screw on on request
K2032.005112101650,8M1252414,52screw connection on request