Product groups
Levelling feet platesdie-cast zinc or stainless steel
K0425

Levelling feet plates die-cast zinc or stainless steel

go back

Item description/product images

DescriptionMaterial:

Plate die-cast zinc or stainless steel 1.4305.
Anti-slip plate thermoplastic elastomer.

Version:Die-cast zinc plate, black powder-coated.
Stainless steel plate, bright.
Note:Levelling feet consist of a plate and a threaded spindle. Any plate can be combined with any threaded spindle.
The anti-slip plate absorbs vibrations and prevents the levelling foot slipping.
For matching threaded spindles see K0427.
Drawing reference:
Form A without screw-on hole, without anti-slip plate
Form B without screw-on hole, with anti-slip plate
Form C with screw-on hole (open), without anti-slip plate
Form D with screw-on hole (open), with anti-slip plate

1) From plate Ø 80
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0425 Levelling feet platesdie-cast zinc or stainless steel 177 kB
 Technical information for levelling feet 536 kB

Drawings (total overview)

Levelling feet platesdie-cast zinc or stainless steel

Levelling feet plates, Form A

More information

Drawings

Levelling feet plates, Form A

Item selection/filter

Order No.FormMain
material
D

AHLoad rating
max. kN
CADAcc.PriceOrder
K0425.10401Azinc40-1820  on request
K0425.10451Azinc45-1825  on request
K0425.10501Azinc50-1825  on request
K0425.10601Azinc60-1835  on request
K0425.10801Azinc80-1835  on request
K0425.11001Azinc100-1835  on request
K0425.11201Azinc120-1835  on request
K0425.10602Astainless steel60-1845  on request
K0425.10802Astainless steel80-1845  on request
K0425.11002Astainless steel100-1845  on request

Levelling feet plates, Form B

More information

Drawings

Levelling feet plates, Form B

Item selection/filter

Order No.FormMain
material
D

AHLoad rating
max. kN
CADAcc.PriceOrder
K0425.20601Bzinc60-2035  on request
K0425.20801Bzinc80-2035  on request
K0425.21001Bzinc100-2035  on request
K0425.21201Bzinc120-2035  on request
K0425.20602Bstainless steel60-2045  on request
K0425.20802Bstainless steel80-2045  on request
K0425.21002Bstainless steel100-2045  on request

Levelling feet plates, Form C

More information

Drawings

Levelling feet plates, Form C

Item selection/filter

Order No.FormMain
material
DAHLoad rating
max. kN
CADAcc.PriceOrder
K0425.30801Czinc80551835  on request
K0425.31001Czinc100741835  on request
K0425.30802Cstainless steel80551845  on request
K0425.31002Cstainless steel100741845  on request

Levelling feet plates, Form D

More information

Drawings

Levelling feet plates, Form D

Item selection/filter

Order No.FormMain
material
D

AHLoad rating
max. kN
CADAcc.PriceOrder
K0425.40801Dzinc80552035  on request
K0425.41001Dzinc100742035  on request
K0425.40802Dstainless steel80552045  on request
K0425.41002Dstainless steel100742045  on request