Product groups

Item description/product images

DescriptionProduct description:Cam-action indexing plunger are used where any change in locking position due to lateral forces should be prevented.
Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position.
The notch ensures that the grip remains in this position and the indexing pin remains retracted.
Material:Grip 1.0503.
Threaded sleeve and indexing pin steel.
Spring 1.4310.
Grip cap thermoplastic PA.
Version:Threaded sleeve and grip black oxidised.
Indexing pin hardened, ground and black oxidised.
Spring bright.
Grip cap in various colours:
- black grey RAL 7021.
- pure orange RAL 2004.
- colza yellow RAL 1021.
- traffic red RAL 3020.
- signal green RAL 6032.
- traffic blue RAL 5017.
- light grey RAL 7035.
Advantages:Turning the grip through 180° retracts the pin.
Optionally available with coloured plastic grip caps.
Sleeves with a hexagon serve as assembly aids.
On request:Special versions.
Accessory:Mounting bracket K0638.
Positioning bushes K1290, K1839, K1840.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1679_D Cam-action indexing plunger, with hexagon, Form D 227 kB

Drawings

Cam-action indexing plunger,
with hexagon, Form D

Item selection/filter

Order No.FormComponent
colour
DD1D2LL1L3BB1HFx30°SW1SW2Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1679.070410Dblack grey RAL 70214M101039,526,31510,94,9611017814 on request
K1679.070510Dblack grey RAL 70215M101039,526,31510,94,961,31017814 on request
K1679.070610Dblack grey RAL 70216M101039,526,31510,94,961,81017814 on request
K1679.0704101Dblack grey RAL 70214M10x11039,526,31510,94,9611017814 on request
K1679.0705101Dblack grey RAL 70215M10x11039,526,31510,94,961,31017814 on request
K1679.0706101Dblack grey RAL 70216M10x11039,526,31510,94,961,81017814 on request
K1679.070512Dblack grey RAL 70215M121248,431,11912,95,781,31219815 on request
K1679.070612Dblack grey RAL 70216M121248,431,11912,95,781,81219815 on request
K1679.070812Dblack grey RAL 70218M121248,431,11912,95,782,31219815 on request
K1679.0705121Dblack grey RAL 70215M12x1,51248,431,11912,95,781,31219815 on request
K1679.0706121Dblack grey RAL 70216M12x1,51248,431,11912,95,781,81219815 on request
K1679.0708121Dblack grey RAL 70218M12x1,51248,431,11912,95,782,31219815 on request
K1679.070616Dblack grey RAL 70216M161662,341,52616,67101,816241535 on request
K1679.070816Dblack grey RAL 70218M161662,341,52616,67102,316241535 on request
K1679.071016Dblack grey RAL 702110M161662,341,52616,67102,816241535 on request
K1679.0706161Dblack grey RAL 70216M16x1,51662,341,52616,67101,816241535 on request
K1679.0708161Dblack grey RAL 70218M16x1,51662,341,52616,67102,316241535 on request
K1679.0710161Dblack grey RAL 702110M16x1,51662,341,52616,67102,816241535 on request
K1679.070820Dblack grey RAL 70218M202072,351,33020,58,5122,320302060 on request
K1679.071020Dblack grey RAL 702110M202072,351,33020,58,5122,820302060 on request
K1679.071220Dblack grey RAL 702112M202072,351,33020,58,512320302060 on request
K1679.0708201Dblack grey RAL 70218M20x1,52072,351,33020,58,5122,320302060 on request
K1679.0710201Dblack grey RAL 702110M20x1,52072,351,33020,58,5122,820302060 on request
K1679.0712201Dblack grey RAL 702112M20x1,52072,351,33020,58,512320302060 on request
K1679.0704102Dorange RAL 20044M101039,526,31510,94,9611017814 on request
K1679.0705102Dorange RAL 20045M101039,526,31510,94,961,31017814 on request
K1679.0706102Dorange RAL 20046M101039,526,31510,94,961,81017814 on request
K1679.07041012Dorange RAL 20044M10x11039,526,31510,94,9611017814 on request
K1679.07051012Dorange RAL 20045M10x11039,526,31510,94,961,31017814 on request
K1679.07061012Dorange RAL 20046M10x11039,526,31510,94,961,81017814 on request
K1679.0705122Dorange RAL 20045M121248,431,11912,95,781,31219815 on request
K1679.0706122Dorange RAL 20046M121248,431,11912,95,781,81219815 on request
K1679.0708122Dorange RAL 20048M121248,431,11912,95,782,31219815 on request
K1679.07051212Dorange RAL 20045M12x1,51248,431,11912,95,781,31219815 on request
K1679.07061212Dorange RAL 20046M12x1,51248,431,11912,95,781,81219815 on request
K1679.07081212Dorange RAL 20048M12x1,51248,431,11912,95,782,31219815 on request
K1679.0706162Dorange RAL 20046M161662,341,52616,67101,816241535 on request
K1679.0708162Dorange RAL 20048M161662,341,52616,67102,316241535 on request
K1679.0710162Dorange RAL 200410M161662,341,52616,67102,816241535 on request
K1679.07061612Dorange RAL 20046M16x1,51662,341,52616,67101,816241535 on request
K1679.07081612Dorange RAL 20048M16x1,51662,341,52616,67102,316241535 on request
K1679.07101612Dorange RAL 200410M16x1,51662,341,52616,67102,816241535 on request
K1679.0708202Dorange RAL 20048M202072,351,33020,58,5122,320302060 on request
K1679.0710202Dorange RAL 200410M202072,351,33020,58,5122,820302060 on request
K1679.0712202Dorange RAL 200412M202072,351,33020,58,512320302060 on request
K1679.07082012Dorange RAL 20048M20x1,52072,351,33020,58,5122,320302060 on request
K1679.07102012Dorange RAL 200410M20x1,52072,351,33020,58,5122,820302060 on request
K1679.07122012Dorange RAL 200412M20x1,52072,351,33020,58,512320302060 on request
K1679.07041016Dcolza yellow RAL 10214M101039,526,31510,94,9611017814 on request
K1679.07051016Dcolza yellow RAL 10215M101039,526,31510,94,961,31017814 on request
K1679.07061016Dcolza yellow RAL 10216M101039,526,31510,94,961,81017814 on request
K1679.070410116Dcolza yellow RAL 10214M10x11039,526,31510,94,9611017814 on request
K1679.070510116Dcolza yellow RAL 10215M10x11039,526,31510,94,961,31017814 on request
K1679.070610116Dcolza yellow RAL 10216M10x11039,526,31510,94,961,81017814 on request
K1679.07051216Dcolza yellow RAL 10215M121248,431,11912,95,781,31219815 on request
K1679.07061216Dcolza yellow RAL 10216M121248,431,11912,95,781,81219815 on request
K1679.07081216Dcolza yellow RAL 10218M121248,431,11912,95,782,31219815 on request
K1679.070512116Dcolza yellow RAL 10215M12x1,51248,431,11912,95,781,31219815 on request
K1679.070612116Dcolza yellow RAL 10216M12x1,51248,431,11912,95,781,81219815 on request
K1679.070812116Dcolza yellow RAL 10218M12x1,51248,431,11912,95,782,31219815 on request
K1679.07061616Dcolza yellow RAL 10216M161662,341,52616,67101,816241535 on request
K1679.07081616Dcolza yellow RAL 10218M161662,341,52616,67102,316241535 on request
K1679.07101616Dcolza yellow RAL 102110M161662,341,52616,67102,816241535 on request
K1679.070616116Dcolza yellow RAL 10216M16x1,51662,341,52616,67101,816241535 on request
K1679.070816116Dcolza yellow RAL 10218M16x1,51662,341,52616,67102,316241535 on request
K1679.071016116Dcolza yellow RAL 102110M16x1,51662,341,52616,67102,816241535 on request
K1679.07082016Dcolza yellow RAL 10218M202072,351,33020,58,5122,320302060 on request
K1679.07102016Dcolza yellow RAL 102110M202072,351,33020,58,5122,820302060 on request
K1679.07122016Dcolza yellow RAL 102112M202072,351,33020,58,512320302060 on request
K1679.070820116Dcolza yellow RAL 10218M20x1,52072,351,33020,58,5122,320302060 on request
K1679.071020116Dcolza yellow RAL 102110M20x1,52072,351,33020,58,5122,820302060 on request
K1679.071220116Dcolza yellow RAL 102112M20x1,52072,351,33020,58,512320302060 on request
K1679.07041084Dtraffic red RAL 30204M101039,526,31510,94,9611017814 on request
K1679.07051084Dtraffic red RAL 30205M101039,526,31510,94,961,31017814 on request
K1679.07061084Dtraffic red RAL 30206M101039,526,31510,94,961,81017814 on request
K1679.070410184Dtraffic red RAL 30204M10x11039,526,31510,94,9611017814 on request
K1679.070510184Dtraffic red RAL 30205M10x11039,526,31510,94,961,31017814 on request
K1679.070610184Dtraffic red RAL 30206M10x11039,526,31510,94,961,81017814 on request
K1679.07051284Dtraffic red RAL 30205M121248,431,11912,95,781,31219815 on request
K1679.07061284Dtraffic red RAL 30206M121248,431,11912,95,781,81219815 on request
K1679.07081284Dtraffic red RAL 30208M121248,431,11912,95,782,31219815 on request
K1679.070512184Dtraffic red RAL 30205M12x1,51248,431,11912,95,781,31219815 on request
K1679.070612184Dtraffic red RAL 30206M12x1,51248,431,11912,95,781,81219815 on request
K1679.070812184Dtraffic red RAL 30208M12x1,51248,431,11912,95,782,31219815 on request
K1679.07061684Dtraffic red RAL 30206M161662,341,52616,67101,816241535 on request
K1679.07081684Dtraffic red RAL 30208M161662,341,52616,67102,316241535 on request
K1679.07101684Dtraffic red RAL 302010M161662,341,52616,67102,816241535 on request
K1679.070616184Dtraffic red RAL 30206M16x1,51662,341,52616,67101,816241535 on request
K1679.070816184Dtraffic red RAL 30208M16x1,51662,341,52616,67102,316241535 on request
K1679.071016184Dtraffic red RAL 302010M16x1,51662,341,52616,67102,816241535 on request
K1679.07082084Dtraffic red RAL 30208M202072,351,33020,58,5122,320302060 on request
K1679.07102084Dtraffic red RAL 302010M202072,351,33020,58,5122,820302060 on request
K1679.07122084Dtraffic red RAL 302012M202072,351,33020,58,512320302060 on request
K1679.070820184Dtraffic red RAL 30208M20x1,52072,351,33020,58,5122,320302060 on request
K1679.071020184Dtraffic red RAL 302010M20x1,52072,351,33020,58,5122,820302060 on request
K1679.071220184Dtraffic red RAL 302012M20x1,52072,351,33020,58,512320302060 on request
K1679.07041086Dsignal green RAL 60324M101039,526,31510,94,9611017814 on request
K1679.07051086Dsignal green RAL 60325M101039,526,31510,94,961,31017814 on request
K1679.07061086Dsignal green RAL 60326M101039,526,31510,94,961,81017814 on request
K1679.070410186Dsignal green RAL 60324M10x11039,526,31510,94,9611017814 on request
K1679.070510186Dsignal green RAL 60325M10x11039,526,31510,94,961,31017814 on request
K1679.070610186Dsignal green RAL 60326M10x11039,526,31510,94,961,81017814 on request
K1679.07051286Dsignal green RAL 60325M121248,431,11912,95,781,31219815 on request
K1679.07061286Dsignal green RAL 60326M121248,431,11912,95,781,81219815 on request
K1679.07081286Dsignal green RAL 60328M121248,431,11912,95,782,31219815 on request
K1679.070512186Dsignal green RAL 60325M12x1,51248,431,11912,95,781,31219815 on request
K1679.070612186Dsignal green RAL 60326M12x1,51248,431,11912,95,781,81219815 on request
K1679.070812186Dsignal green RAL 60328M12x1,51248,431,11912,95,782,31219815 on request
K1679.07061686Dsignal green RAL 60326M161662,341,52616,67101,816241535 on request
K1679.07081686Dsignal green RAL 60328M161662,341,52616,67102,316241535 on request
K1679.07101686Dsignal green RAL 603210M161662,341,52616,67102,816241535 on request
K1679.070616186Dsignal green RAL 60326M16x1,51662,341,52616,67101,816241535 on request
K1679.070816186Dsignal green RAL 60328M16x1,51662,341,52616,67102,316241535 on request
K1679.071016186Dsignal green RAL 603210M16x1,51662,341,52616,67102,816241535 on request
K1679.07082086Dsignal green RAL 60328M202072,351,33020,58,5122,320302060 on request
K1679.07102086Dsignal green RAL 603210M202072,351,33020,58,5122,820302060 on request
K1679.07122086Dsignal green RAL 603212M202072,351,33020,58,512320302060 on request
K1679.070820186Dsignal green RAL 60328M20x1,52072,351,33020,58,5122,320302060 on request
K1679.071020186Dsignal green RAL 603210M20x1,52072,351,33020,58,5122,820302060 on request
K1679.071220186Dsignal green RAL 603212M20x1,52072,351,33020,58,512320302060 on request
K1679.07041087Dtraffic blue RAL 50174M101039,526,31510,94,9611017814 on request
K1679.07051087Dtraffic blue RAL 50175M101039,526,31510,94,961,31017814 on request
K1679.07061087Dtraffic blue RAL 50176M101039,526,31510,94,961,81017814 on request
K1679.070410187Dtraffic blue RAL 50174M10x11039,526,31510,94,9611017814 on request
K1679.070510187Dtraffic blue RAL 50175M10x11039,526,31510,94,961,31017814 on request
K1679.070610187Dtraffic blue RAL 50176M10x11039,526,31510,94,961,81017814 on request
K1679.07051287Dtraffic blue RAL 50175M121248,431,11912,95,781,31219815 on request
K1679.07061287Dtraffic blue RAL 50176M121248,431,11912,95,781,81219815 on request
K1679.07081287Dtraffic blue RAL 50178M121248,431,11912,95,782,31219815 on request
K1679.070512187Dtraffic blue RAL 50175M12x1,51248,431,11912,95,781,31219815 on request
K1679.070612187Dtraffic blue RAL 50176M12x1,51248,431,11912,95,781,81219815 on request
K1679.070812187Dtraffic blue RAL 50178M12x1,51248,431,11912,95,782,31219815 on request
K1679.07061687Dtraffic blue RAL 50176M161662,341,52616,67101,816241535 on request
K1679.07081687Dtraffic blue RAL 50178M161662,341,52616,67102,316241535 on request
K1679.07101687Dtraffic blue RAL 501710M161662,341,52616,67102,816241535 on request
K1679.070616187Dtraffic blue RAL 50176M16x1,51662,341,52616,67101,816241535 on request
K1679.070816187Dtraffic blue RAL 50178M16x1,51662,341,52616,67102,316241535 on request
K1679.071016187Dtraffic blue RAL 501710M16x1,51662,341,52616,67102,816241535 on request
K1679.07082087Dtraffic blue RAL 50178M202072,351,33020,58,5122,320302060 on request
K1679.07102087Dtraffic blue RAL 501710M202072,351,33020,58,5122,820302060 on request
K1679.07122087Dtraffic blue RAL 501712M202072,351,33020,58,512320302060 on request
K1679.070820187Dtraffic blue RAL 50178M20x1,52072,351,33020,58,5122,320302060 on request
K1679.071020187Dtraffic blue RAL 501710M20x1,52072,351,33020,58,5122,820302060 on request
K1679.071220187Dtraffic blue RAL 501712M20x1,52072,351,33020,58,512320302060 on request
K1679.07041088Dlight grey RAL 70354M101039,526,31510,94,9611017814 on request
K1679.07051088Dlight grey RAL 70355M101039,526,31510,94,961,31017814 on request
K1679.07061088Dlight grey RAL 70356M101039,526,31510,94,961,81017814 on request
K1679.070410188Dlight grey RAL 70354M10x11039,526,31510,94,9611017814 on request
K1679.070510188Dlight grey RAL 70355M10x11039,526,31510,94,961,31017814 on request
K1679.070610188Dlight grey RAL 70356M10x11039,526,31510,94,961,81017814 on request
K1679.07051288Dlight grey RAL 70355M121248,431,11912,95,781,31219815 on request
K1679.07061288Dlight grey RAL 70356M121248,431,11912,95,781,81219815 on request
K1679.07081288Dlight grey RAL 70358M121248,431,11912,95,782,31219815 on request
K1679.070512188Dlight grey RAL 70355M12x1,51248,431,11912,95,781,31219815 on request
K1679.070612188Dlight grey RAL 70356M12x1,51248,431,11912,95,781,81219815 on request
K1679.070812188Dlight grey RAL 70358M12x1,51248,431,11912,95,782,31219815 on request
K1679.07061688Dlight grey RAL 70356M161662,341,52616,67101,816241535 on request
K1679.07081688Dlight grey RAL 70358M161662,341,52616,67102,316241535 on request
K1679.07101688Dlight grey RAL 703510M161662,341,52616,67102,816241535 on request
K1679.070616188Dlight grey RAL 70356M16x1,51662,341,52616,67101,816241535 on request
K1679.070816188Dlight grey RAL 70358M16x1,51662,341,52616,67102,316241535 on request
K1679.071016188Dlight grey RAL 703510M16x1,51662,341,52616,67102,816241535 on request
K1679.07082088Dlight grey RAL 70358M202072,351,33020,58,5122,320302060 on request
K1679.07102088Dlight grey RAL 703510M202072,351,33020,58,5122,820302060 on request
K1679.07122088Dlight grey RAL 703512M202072,351,33020,58,512320302060 on request
K1679.070820188Dlight grey RAL 70358M20x1,52072,351,33020,58,5122,320302060 on request
K1679.071020188Dlight grey RAL 703510M20x1,52072,351,33020,58,5122,820302060 on request
K1679.071220188Dlight grey RAL 703512M20x1,52072,351,33020,58,512320302060 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33