Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Steel.Version:Black oxidised.Note:These mounting brackets are assembly aids for cam-action indexing plungers and extend their application field. They can also be used with other indexing plungers or other elements that have a suitable thread. Fastened using cap screws.Drawing reference:
Form A: fastening holes parallel to indexing plunger
Form B: fastening holes perpendicular to indexing plunger
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0638 Mounting brackets 193 kB

Drawings (total overview)

Mounting brackets

Mounting brackets, Form A

More information

Drawings

Mounting brackets, Form A

Item selection/filter

Order No.

FormD1D2D3D4KL1L3SCADAcc.PriceOrder
K0638.112AM12365,51024251012 on request
K0638.1121AM12x1,5365,51024251012 on request
K0638.116AM16465,51032331315 on request
K0638.1161AM16x1,5465,51032331315 on request
K0638.120AM20465,51032331315 on request
K0638.1201AM20x1,5465,51032331315 on request

Mounting brackets, Form B

More information

Drawings

Mounting brackets, Form B

Item selection/filter

Order No.

FormD1D2D3D4KL1L3SCADAcc.PriceOrder
K0638.212BM12365,51024251012 on request
K0638.2121BM12x1,5365,51024251012 on request
K0638.216BM16465,51032331315 on request
K0638.2161BM16x1,5465,51032331315 on request
K0638.220BM20465,51032331315 on request
K0638.2201BM20x1,5465,51032331315 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33