Product groups
Cam-action indexing plunger, stainless steel
with hexagon, Form B
K1680_B

Cam-action indexing plunger, stainless steel with hexagon, Form...

go back

Item description/product images

DescriptionProduct description:Cam-action indexing plunger are used where any change in locking position due to lateral forces should be prevented.
Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position.
The notch ensures that the grip remains in this position and the indexing pin remains retracted.
Material:Grip 1.4308
Threaded sleeve and indexing pin 1.4305
Spring 1.4310
Grip cap thermoplastic PA.
Version:Threaded sleeve, spring and grip bright.
Indexing pin ground and bright.
Grip cap in various colours:
- black grey RAL 7021.
- pure orange RAL 2004.
- colza yellow RAL 1021.
- traffic red RAL 3020.
- signal green RAL 6032.
- traffic blue RAL 5017.
- light grey RAL 7035.
Advantages:Turning the grip through 180° retracts the pin.
Optionally available with coloured plastic grip caps.
Sleeves with a hexagon serve as assembly aids.
On request:Special versions.
Accessory:Mounting bracket K0638.
Positioning bushes K1290, K1839, K1840.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1680_B Cam-action indexing plunger, stainless steel with hexagon, Form B 188 kB

Drawings

Cam-action indexing plunger, stainless steel
with hexagon, Form B

Item selection/filter

Order No.FormDD1D2LL1L3BB1HFx30°SW1SW2Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1680.1050410B4M101038,5251593611017814 on request
K1680.1050510B5M101038,525159361,31017814 on request
K1680.1050610B6M101038,525159361,81017814 on request
K1680.10504101B4M10x11038,5251593611017814 on request
K1680.10505101B5M10x11038,525159361,31017814 on request
K1680.10506101B6M10x11038,525159361,81017814 on request
K1680.1050512B5M121247,4301910,83,681,31219815 on request
K1680.1050612B6M121247,4301910,83,681,81219815 on request
K1680.1050812B8M121247,4301910,83,682,31219815 on request
K1680.10505121B5M12x1,51247,4301910,83,681,31219815 on request
K1680.10506121B6M12x1,51247,4301910,83,681,81219815 on request
K1680.10508121B8M12x1,51247,4301910,83,682,31219815 on request
K1680.1050616B6M161661,2402614,44,8101,816241535 on request
K1680.1050816B8M161661,2402614,44,8102,316241535 on request
K1680.1051016B10M161661,2402614,44,8102,816241535 on request
K1680.10506161B6M16x1,51661,2402614,44,8101,816241535 on request
K1680.10508161B8M16x1,51661,2402614,44,8102,316241535 on request
K1680.10510161B10M16x1,51661,2402614,44,8102,816241535 on request
K1680.1050820B8M2020715030186122,320302060 on request
K1680.1051020B10M2020715030186122,820302060 on request
K1680.1051220B12M202071503018612320302060 on request
K1680.10508201B8M20x1,520715030186122,320302060 on request
K1680.10510201B10M20x1,520715030186122,820302060 on request
K1680.10512201B12M20x1,52071503018612320302060 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33