Product groups
Guide rollers, plastic, cylindrical with and without stainless steel pin - Form A
K2370_A

Guide rollers, plastic, cylindrical with and without stainless...

go back

Item description/product images

DescriptionMaterial:Roller rim polyacetal (POM).
Bearing and pin stainless steel.
Version:Roller rim white.Note:The roller rim is firmly bonded onto a ball bearing.

The advantage of having a POM roller rim is quiet running.

These guide rollers are not suitable for impact or axial loads.
The radial load was tested with one million revolutions at 300 rpm. These results may vary depending on operating conditions and environment.
Technical data:Possible operating temperatures up to 105 °C.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2370_A Guide rollers, plastic, cylindrical with and without stainless steel pin - Form A 208 kB

Drawings

Guide rollers, plastic, cylindrical with and without stainless steel pin - Form A

Item selection/filter

Order No.BDD1FormForm definitionBall bearing

Radial
load
N
CADAcc.PriceOrder
K2370.0020066206Awithout pin696-HZZ98 on request
K2370.0025066256Awithout pin696-HZZ98 on request
K2370.0030099308Awithout pin608-HZZ196 on request
K2370.0035099358Awithout pin608-HZZ196 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33