Product groups
Guide rollers, plastic, cylindrical with and without stainless steel pins
K2370

Guide rollers, plastic, cylindrical with and without stainless...

go back

Item description/product images

DescriptionMaterial:Roller rim polyacetal (POM).
Bearing and pin stainless steel.
Version:Roller rim white.Note:The roller rim is firmly bonded onto a ball bearing.

The advantage of having a POM roller rim is quiet running.

These guide rollers are not suitable for impact or axial loads.
The radial load was tested with one million revolutions at 300 rpm. These results may vary depending on operating conditions and environment.
Technical data:Possible operating temperatures up to 105 °C.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2370 Guide rollers, plastic, cylindrical with and without stainless steel pins 166 kB

Drawings (total overview)

Guide rollers, plastic, cylindrical with and without stainless steel pins

Guide rollers, plastic, cylindrical with and without stainless steel pin - Form A

More information

Drawings

Guide rollers, plastic, cylindrical with and without stainless steel pin - Form A

Item selection/filter

Order No.BDD1FormForm definitionBall bearing

Radial
load
N
CADAcc.PriceOrder
K2370.0020066206Awithout pin696-HZZ98 on request
K2370.0025066256Awithout pin696-HZZ98 on request
K2370.0030099308Awithout pin608-HZZ196on request
K2370.0035099358Awithout pin608-HZZ196on request

Guide rollers, plastic, cylindrical with and without stainless steel pin - Form B

More information

Drawings

Guide rollers, plastic, cylindrical with and without stainless steel pin - Form B

Item selection/filter

Order No.BDD1D2D3FormForm definitionBall bearing

LL1Radial
load
N
SWCADAcc.PriceOrder
K2370.10200605X086206M58Bwith pins696-HZZ81983 on request
K2370.10250605X086256M58Bwith pins696-HZZ81983 on request
K2370.10300905X089308M510Bwith pins608-HZZ80,51964 on request
K2370.10350905X089358M510Bwith pins608-HZZ80,51964 on request
K2370.10200606X086206M68Bwith pins696-HZZ81983 on request
K2370.10250606X086256M68Bwith pins696-HZZ81983 on request
K2370.10300906X089308M610,2Bwith pins608-HZZ811965 on request
K2370.10300906X129308M610,2Bwith pins608-HZZ120,51965 on request
K2370.10350906X089358M610,2Bwith pins608-HZZ811965 on request
K2370.10350906X129358M610,2Bwith pins608-HZZ120,51965on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33