Product groups
Metal bellows couplings with removeable clamp hubs
K1886

Metal bellows couplings with removeable clamp hubs

go back

Item description/product images

DescriptionMaterial:Hub aluminium.
Bellows stainless steel.
Version:Bright.Note:Metal bellows coupling with high torsional rigidity. The metal bellows compensates for axial, radial and angular shaft misalignment with low restoring forces. With clamping hubs for fastening to shafts.

They are primarily used when precise position and motion transmission is required, e.g. servo motors in machine tools, packaging machines, woodworking machines and in automation technology.
Temperature range:-30 °C to +120 °C.Assembly:The metal bellows coupling hubs have an H7 tolerance. The recommended clearance tolerance is 0.02 - 0.05 mm. This tolerance and lubricating the shaft journals aid assembly and removal.

The metal bellows may be deformed max. 3 times over the permissible deflection values specified in the catalogue during assembly and removal. Avoid any use of force.
On request:Desired hub holes D1 and D2 separately with tolerance class or tolerance zone.
Keyway acc. to DIN 6885. Please observe largest possible bore by keyway.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1886 Metal bellows couplings with removeable clamp hubs 288 kB
 Technical information about shaft couplings 2 MB

Drawings

Metal bellows couplings with removeable clamp hubs

Item selection/filter

Order No.

SizeNominal
torque
Nm
Moment of inertia
(gm²)
Torsional stiffness
(10³ Nm/rad)
Spring stiffness
radial
(N/mm)
Spring stiffness
axial
N/mm
CADAcc.PriceOrder
K1886.018063101018180,042020550 on request
K1886.018063111118180,042020550 on request
K1886.018063121218180,042020550 on request
K1886.018063141418180,042020550 on request
K1886.018063191918180,042020550 on request
K1886.018063242418180,042020550 on request
K1886.018063252518180,042020550 on request
K1886.030069101030300,143872050 on request
K1886.030069111130300,143872050 on request
K1886.030069121230300,143872050 on request
K1886.030069141430300,143872050 on request
K1886.030069191930300,143872050 on request
K1886.030069242430300,143872050 on request
K1886.030069252530300,143872050 on request
K1886.060083121260600,2875115090 on request
K1886.060083141460600,2875115090 on request
K1886.060083191960600,2875115090 on request
K1886.060083242460600,2875115090 on request
K1886.060083252560600,2875115090 on request
K1886.060083282860600,2875115090 on request
K1886.060083323260600,2875115090 on request
K1886.080094121280800,65128120080 on request
K1886.080094191980800,65128120080 on request
K1886.080094242480800,65128120080 on request
K1886.080094252580800,65128120080 on request
K1886.080094282880800,65128120080 on request
K1886.080094323280800,65128120080 on request
K1886.15009514141501500,821552020280 on request
K1886.15009519191501500,821552020280 on request
K1886.15009524241501500,821552020280 on request
K1886.15009525251501500,821552020280 on request
K1886.15009528281501500,821552020280 on request
K1886.15009532321501500,821552020280 on request
K1886.20010516162002002,21752500280 on request
K1886.20010519192002002,21752500280 on request
K1886.20010524242002002,21752500280 on request
K1886.20010525252002002,21752500280 on request
K1886.20010528282002002,21752500280 on request
K1886.20010532322002002,21752500280 on request
K1886.30011120203003004,25026300287 on request
K1886.30011124243003004,25026300287 on request
K1886.30011128283003004,25026300287 on request
K1886.30011138383003004,25026300287 on request
K1886.50013325255005008,66907790100 on request
K1886.50013338385005008,66907790100 on request
K1886.50013342425005008,66907790100 on request
Order No.

max. shaft offset
radial
(mm)
max. shaft offset
axial
(mm)
max.
angular offset
(°)
max.
rpm
AC
(ISO 4029)
D1
(H7)
D2
(H7)
CADAcc.PriceOrder
K1886.01806310100,20,51,51280017M51010 on request
K1886.01806311110,20,51,51280017M51111 on request
K1886.01806312120,20,51,51280017M51212 on request
K1886.01806314140,20,51,51280017M51414 on request
K1886.01806319190,20,51,51280017M51919 on request
K1886.01806324240,20,51,51280017M52424 on request
K1886.01806325250,20,51,51280017M52525 on request
K1886.03006910100,150,61,51030020M61010 on request
K1886.03006911110,150,61,51030020M61111 on request
K1886.03006912120,150,61,51030020M61212 on request
K1886.03006914140,150,61,51030020M61414 on request
K1886.03006919190,150,61,51030020M61919 on request
K1886.03006924240,150,61,51030020M62424 on request
K1886.03006925250,150,61,51030020M62525 on request
K1886.06008312120,150,61,5870023M81212 on request
K1886.06008314140,150,61,5870023M81414 on request
K1886.06008319190,150,61,5870023M81919 on request
K1886.06008324240,150,61,5870023M82424 on request
K1886.06008325250,150,61,5870023M82525 on request
K1886.06008328280,150,61,5870023M82828 on request
K1886.06008332320,150,61,5870023M83232 on request
K1886.08009412120,20,51,5690028M101212 on request
K1886.08009419190,20,51,5690028M101919 on request
K1886.08009424240,20,51,5690028M102424 on request
K1886.08009425250,20,51,5690028M102525 on request
K1886.08009428280,20,51,5690028M102828 on request
K1886.08009432320,20,51,5690028M103232 on request
K1886.15009514140,20,51,5690028M101414 on request
K1886.15009519190,20,51,5690028M101919 on request
K1886.15009524240,20,51,5690028M102424 on request
K1886.15009525250,20,51,5690028M102525 on request
K1886.15009528280,20,51,5690028M102828 on request
K1886.15009532320,20,51,5690028M103232 on request
K1886.20010516160,20,51,5640031M121616 on request
K1886.20010519190,20,51,5640031M121919 on request
K1886.20010524240,20,51,5640031M122424 on request
K1886.20010525250,20,51,5640031M122525 on request
K1886.20010528280,20,51,5640031M122828 on request
K1886.20010532320,20,51,5640031M123232 on request
K1886.30011120200,20,51,5600040M122020 on request
K1886.30011124240,20,51,5600040M122424 on request
K1886.30011128280,20,51,5600040M122828 on request
K1886.30011138380,20,51,5600040M123838 on request
K1886.50013325250,20,51,5500042M122525 on request
K1886.50013338380,20,51,5500042M123838 on request
K1886.50013342420,20,51,5500042M124242 on request
Order No.

D1/D2
min.
D1/D2
max.
D1/D2
max.
by keyway
D4LL1L2L3RTightening
torque of
screws Nm
CADAcc.PriceOrder
K1886.01806310101025,425,44563375,519,547,48 on request
K1886.01806311111025,425,44563375,519,547,48 on request
K1886.01806312121025,425,44563375,519,547,48 on request
K1886.01806314141025,425,44563375,519,547,48 on request
K1886.01806319191025,425,44563375,519,547,48 on request
K1886.01806324241025,425,44563375,519,547,48 on request
K1886.01806325251025,425,44563375,519,547,48 on request
K1886.03006910101032305669357,52756,415 on request
K1886.03006911111032305669357,52756,415 on request
K1886.03006912121032305669357,52756,415 on request
K1886.03006914141032305669357,52756,415 on request
K1886.03006919191032305669357,52756,415 on request
K1886.03006924241032305669357,52756,415 on request
K1886.03006925251032305669357,52756,415 on request
K1886.06008312121235356683419,53166,240 on request
K1886.06008314141235356683419,53166,240 on request
K1886.06008319191235356683419,53166,240 on request
K1886.06008324241235356683419,53166,240 on request
K1886.06008325251235356683419,53166,240 on request
K1886.06008328281235356683419,53166,240 on request
K1886.06008332321235356683419,53166,240 on request
K1886.0800941212124444829447113682,984 on request
K1886.0800941919124444829447113682,984 on request
K1886.0800942424124444829447113682,984 on request
K1886.0800942525124444829447113682,984 on request
K1886.0800942828124444829447113682,984 on request
K1886.0800943232124444829447113682,984 on request
K1886.1500951414144444829548113682,984 on request
K1886.1500951919144444829548113682,984 on request
K1886.1500952424144444829548113682,984 on request
K1886.1500952525144444829548113682,984 on request
K1886.1500952828144444829548113682,984 on request
K1886.1500953232144444829548113682,984 on request
K1886.2001051616164747901055112,54190,8125 on request
K1886.2001051919164747901055112,54190,8125 on request
K1886.2001052424164747901055112,54190,8125 on request
K1886.2001052525164747901055112,54190,8125 on request
K1886.2001052828164747901055112,54190,8125 on request
K1886.2001053232164747901055112,54190,8125 on request
K1886.3001112020206060110111551341110145 on request
K1886.3001112424206060110111551341110145 on request
K1886.3001112828206060110111551341110145 on request
K1886.3001113838206060110111551341110145 on request
K1886.5001332525257070122133621551122145 on request
K1886.5001333838257070122133621551122145 on request
K1886.5001334242257070122133621551122145 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33