Product groups
Metal bellows couplings, mini with clamp hubs, stainless steel
K1880

Metal bellows couplings, mini with clamp hubs, stainless steel

go back

Item description/product images

DescriptionMaterial:Hub stainless steel.
Bellows stainless steel.
Version:Bright.Note:Play-free mini metal bellows coupling with high torsional stiffness. The metal bellows compensates for axial, radial and angular shaft misalignment with low restoring forces. With clamping hubs for fastening to shafts.

They are primarily used when precise position and motion transmission is required, e.g. highly dynamic positioning and servo systems, rotary encoders, tachometers, potentiometers.
Temperature range:-30 °C to +120 °C.Assembly:The metal bellows coupling hubs have an H7 tolerance. The recommended clearance tolerance is 0.02 - 0.05 mm. This tolerance and lubricating the shaft journals aid assembly and removal.

The metal bellows may be deformed max. 3 times over the permissible deflection values specified in the catalogue during assembly and removal. Avoid any use of force.
On request:Desired hub holes D1 and D2 separately with tolerance class or tolerance zone.
Keyway acc. to DIN 6885. Please observe largest possible bore by keyway.
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1880 Metal bellows couplings, mini with clamp hubs, stainless steel 275 kB
 Technical information about shaft couplings 2 MB

Drawings

Metal bellows couplings, mini with clamp hubs, stainless steel

Item selection/filter

Order No.

SizeNominal
torque
Nm
Inertia
(gcm²)
Torsional stiffness
Nm/rad
Spring stiffness
radial
(N/mm)
Spring stiffness
axial
N/mm
CADAcc.PriceOrder
K1880.005025030350,56,22001810 on request
K1880.005025040450,56,22001810 on request
K1880.005025050550,56,22001810 on request
K1880.005025060650,56,22001810 on request
K1880.01002603031017,53803120 on request
K1880.01002603051017,53803120 on request
K1880.01002605051017,53803120 on request
K1880.01002605061017,53803120 on request
K1880.01002606061017,53803120 on request
K1880.0150260505151,5187505915 on request
K1880.0150260506151,5187505915 on request
K1880.0150260508151,5187505915 on request
K1880.0150260606151,5187505915 on request
K1880.0150260608151,5187505915 on request
K1880.0150260808151,5187505915 on request
K1880.02003806062026013002111 on request
K1880.02003806082026013002111 on request
K1880.02003806102026013002111 on request
K1880.02003808082026013002111 on request
K1880.02003808102026013002111 on request
K1880.02003810102026013002111 on request
K1880.0450411010454,5220650016832 on request
K1880.0450411012454,5220650016832 on request
K1880.0450411014454,5220650016832 on request
K1880.0450411212454,5220650016832 on request
K1880.0450411214454,5220650016832 on request
K1880.0450411414454,5220650016832 on request
K1880.100047121210010513810012027 on request
K1880.100047121510010513810012027 on request
K1880.100047121910010513810012027 on request
K1880.100047151510010513810012027 on request
K1880.100047151910010513810012027 on request
K1880.100047191910010513810012027 on request
Order No.

max. shaft offset
radial
(mm)
max. shaft offset
axial
(mm)
max.
angular offset
(°)
max.
rpm
AC
(ISO 4029)
D1
(H7)
D2
(H7)
CADAcc.PriceOrder
K1880.00502503030,150,31,5150005,2M233 on request
K1880.00502504040,150,31,5150005,2M244 on request
K1880.00502505050,150,31,5150005,2M255 on request
K1880.00502506060,150,31,5150005,2M266 on request
K1880.01002603030,150,31,5150005,2M233 on request
K1880.01002603050,150,31,5150005,2M235 on request
K1880.01002605050,150,31,5150005,2M255 on request
K1880.01002605060,150,31,5150005,2M256 on request
K1880.01002606060,150,31,5150005,2M266 on request
K1880.01502605050,10,31,5150007M2,555 on request
K1880.01502605060,10,31,5150007M2,556 on request
K1880.01502605080,10,31,5150007M2,558 on request
K1880.01502606060,10,31,5150007M2,566 on request
K1880.01502606080,10,31,5150007M2,568 on request
K1880.01502608080,10,31,5150007M2,588 on request
K1880.02003806060,20,41,5150009M366 on request
K1880.02003806080,20,41,5150009M368 on request
K1880.02003806100,20,41,5150009M3610 on request
K1880.02003808080,20,41,5150009M388 on request
K1880.02003808100,20,41,5150009M3810 on request
K1880.02003810100,20,41,5150009M31010 on request
K1880.04504110100,10,31,51500012M41010 on request
K1880.04504110120,10,31,51500012M41012 on request
K1880.04504110140,10,31,51500012M41014 on request
K1880.04504112120,10,31,51500012M41212 on request
K1880.04504112140,10,31,51500012M41214 on request
K1880.04504114140,10,31,51500012M41414 on request
K1880.10004712120,150,41,51500015,5M41212 on request
K1880.10004712150,150,41,51500015,5M41215 on request
K1880.10004712190,150,41,51500015,5M41219 on request
K1880.10004715150,150,41,51500015,5M41515 on request
K1880.10004715190,150,41,51500015,5M41519 on request
K1880.10004719190,150,41,51500015,5M41919 on request
Order No.

D1/D2
min.
D1/D2
max.
D1/D2
max.
by keyway
D4LL2L3RTightening
torque of
screws Nm
CADAcc.PriceOrder
K1880.005025030338815,5252,5717,50,43 on request
K1880.005025040438815,5252,5717,50,43 on request
K1880.005025050538815,5252,5717,50,43 on request
K1880.005025060638815,5252,5717,50,43 on request
K1880.010026030338815,5262,5717,50,43 on request
K1880.010026030538815,5262,5717,50,43 on request
K1880.010026050538815,5262,5717,50,43 on request
K1880.010026050638815,5262,5717,50,43 on request
K1880.010026060638815,5262,5717,50,43 on request
K1880.015026050531010202638,5210,85 on request
K1880.015026050631010202638,5210,85 on request
K1880.015026050831010202638,5210,85 on request
K1880.015026060631010202638,5210,85 on request
K1880.015026060831010202638,5210,85 on request
K1880.015026080831010202638,5210,85 on request
K1880.02003806063141425383,511272 on request
K1880.02003806083141425383,511272 on request
K1880.02003806103141425383,511272 on request
K1880.02003808083141425383,511272 on request
K1880.02003808103141425383,511272 on request
K1880.02003810103141425383,511272 on request
K1880.04504110106181832,541513343,5 on request
K1880.04504110126181832,541513343,5 on request
K1880.04504110146181832,541513343,5 on request
K1880.04504112126181832,541513343,5 on request
K1880.04504112146181832,541513343,5 on request
K1880.04504114146181832,541513343,5 on request
K1880.10004712126252540,547513,541,54,5 on request
K1880.10004712156252540,547513,541,54,5 on request
K1880.10004712196252540,547513,541,54,5 on request
K1880.10004715156252540,547513,541,54,5 on request
K1880.10004715196252540,547513,541,54,5 on request
K1880.10004719196252540,547513,541,54,5 on request