Product groups
Oil level sight glass, brass with safety glass
K2179

Oil level sight glass, brass with safety glass

go back

Item description/product images

DescriptionMaterial:Housing brass.
Reflector stainless steel 1.4301.
view glass safety glass (ESG).
Flat seal and internal seal Viton®.
External seal PTFE.
Version:Inspection glass, temperature resistant to 150 °C.
Note:High resistance to pressure, temperature, impact and shock.
The safety glass view glass ensures optimum light transmission and maximum surface hardness.

Due to the radial and flat-sided recess, the seal is not pressed to the side when tightening.
Drawing reference:
1) Flat seal
2) Internal seal
3) External seal
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2179 Oil level sight glass, brass with safety glass 197 kB

Drawings

Oil level sight glass, brass with safety glass

Item selection/filter

Order No.

DD1D2LL1SWPressure load
max. bar
CADAcc.PriceOrder
K2179.2203822G3/810,1109198 on request
K2179.2501226G1/213,81010248 on request
K2179.3203432G3/4191010298 on request
K2179.3810038G125,11111358 on request
K2179.22161522M16X1,510,1109198 on request
K2179.27201525M20X1,513,81010228 on request
K2179.32261532M26X1,5201010298 on request
K2179.32271532M27X1,5201010298 on request
K2179.38331538M33X1,525,11111358 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33