Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Thermoplastic polyamide 66Version:Black. Flat seal asbestos-freeTemperature range:Temperature resistant with oil up to 100°C.Drawing reference:
Form A: with fill symbol
Form B: with fill symbol and vent hole
Form C: with drain symbol

1) flat seal
2) vent hole Form B only
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0454 Screw plugs 243 kB

Drawings (total overview)

Screw plugs

Screw plugs Form A, with fill symbol

More information

Drawings

Screw plugs Form A, with fill symbol

Item selection/filter

Order No.FormDD1LL1SWTightening
torque
max. Nm
CADAcc.PriceOrder
K0454.119014A19,5G1/479175 on request
K0454.122038A22G3/87,510188 on request
K0454.128012A28G1/27,511249 on request
K0454.134034A34G3/49113011 on request
K0454.142100A42G110,51235- on request
K0454.151114A51G1 1/41213,542- on request
K0454.158112A58G1 1/21014,550- on request
K0454.174200A74G213,51664- on request
K0454.1191415A19,5M14X1,578175 on request
K0454.1211615A21M16X1,57,510186 on request
K0454.1261815A26M18X1,57,510217 on request
K0454.1282015A28M20X1,5810248 on request
K0454.1282215A28M22X1,58112410 on request
K0454.1524015A52M40X1,5101342- on request

Screw plugs Form B, with fill symbol and vent hole

More information

Drawings

Screw plugs Form B, with fill symbol and vent hole

Item selection/filter

Order No.FormDD1LL1SWTightening
torque
max. Nm
CADAcc.PriceOrder
K0454.219014B19,5G1/479175 on request
K0454.222038B22G3/87,510188 on request
K0454.228012B28G1/27,511249 on request
K0454.234034B34G3/49113011 on request
K0454.242100B42G110,51235- on request
K0454.251114B51G1 1/41213,542- on request
K0454.258112B58G1 1/21014,550- on request
K0454.274200B74G213,51664- on request
K0454.2191415B19,5M14X1,579175 on request
K0454.2211615B21M16X1,57,510186 on request
K0454.2261815B26M18X1,57,510217 on request
K0454.2282015B28M20X1,5810248 on request
K0454.2282215B28M22X1,58112410 on request
K0454.2524015B52M40X1,5101342- on request

Screw plugs Form C, with drain symbol

More information

Drawings

Screw plugs Form C, with drain symbol

Item selection/filter

Order No.FormDD1LL1SWTightening
torque
max. Nm
CADAcc.PriceOrder
K0454.319014C19,5G1/479175 on request
K0454.322038C22G3/87,510188 on request
K0454.328012C28G1/27,511249 on request
K0454.334034C34G3/49113011 on request
K0454.342100C42G110,51235- on request
K0454.351114C51G1 1/41213,542- on request
K0454.358112C58G1 1/21014,550- on request
K0454.374200C74G213,51664- on request
K0454.3191415C19,5M14X1,579175 on request
K0454.3211615C21M16X1,57,510186 on request
K0454.3261815C26M18X1,57,510217 on request
K0454.3282015C28M20X1,5810248 on request
K0454.3282215C28M22X1,58112410 on request
K0454.3524015C52M40X1,5101342- on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33