Product groups
Latches, zinc with sheet metal bracket, fastening holes concealed, lockable
K2359_ASB

Latches, zinc with sheet metal bracket, fastening holes...

go back

Item description/product images

DescriptionMaterial:Die-cast zinc.Version:Black powder-coated, high-gloss chromed or matt chromed.Note:Latches for the easy and secure locking of doors and hatches. The toggle system makes them vibration proof.

The latches can be screwed on or riveted. We recommend using M3 countersunk screws to fasten the components.

The die-cast housing conceals all functional parts and so secures against dismantling when closed.

2 keys are supplied with the version that has a cylinder lock. The key can be removed in both positions (open and closed). The locks have a single key system, i.e. all locks can be opened with the same key.

Max. load capacity is 1,200 N.

Supplied with catch plate.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2359_ASB Latches, fastening holes hidden, lockable 178 kB

Drawings

Latches, zinc with sheet metal bracket, fastening holes concealed, lockable

Item selection/filter

Order No.Version 1Main
colour
Surface finish
body
LBHB1DD1EE1E2H1H2L1L2CADAcc.PriceOrder
K2359.11064lockableblackpowder-coated64,826,51819,73,23,21212306,53,515,56 on request
K2359.21064lockable-high-gloss chromed64,826,51819,73,23,21212306,53,515,56 on request
K2359.31064lockable-matt chromed64,826,51819,73,23,21212306,53,515,56 on request
K2359.11076lockableblackpowder-coated763221243,23,2161234,684166 on request
K2359.21076lockable-high-gloss chromed763221243,23,2161234,884166 on request
K2359.31076lockable-matt chromed763221243,23,2161234,184166 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33