Product groups
Latches, steel or stainless steel, with draw bail, fastening holes concealed
K2358

Latches, steel or stainless steel, with draw bail, fastening...

go back

Item description/product images

DescriptionMaterial:

Steel or stainless steel 1.4301.

Version:Electro zinc-plated, thick-film passivated and sealed with Top Coat.
Stainless steel bright.
Note:Latches with draw bail for securing and locking hatches, container lids, machine cladding etc. By exceeding the dead centre they resist vibration.
The locking force is applied by drawing on the bail.

The latches can be screwed down or riveted. We recommend using countersunk screws for fastening the components.

Order catch plates separately.
On request:Lockable version with padlock bracket.Accessory:Catch plate K2358.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2358 Latcheswith draw bail 157 kB

Drawings (total overview)

Latches, steel or stainless steel, with draw bail, fastening holes concealed

Latches, steel or stainless steel, with draw bail, fastening holes concealed, Form A

More information

Drawings

Latches, steel or stainless steel, with draw bail, fastening holes concealed, Form A

Item selection/filter

Order No.Main
material
Form

CADAcc.PriceOrder
K2358.1520871steelA on request
K2358.1520872stainless steelA on request

Latches, steel or stainless steel, with draw bail, fastening holes concealed, Form B

More information

Drawings

Latches, steel or stainless steel, with draw bail, fastening holes concealed, Form B

Item selection/filter

Order No.Main
material
Form

CADAcc.PriceOrder
K2358.2521221steelB on request
K2358.2521222stainless steelB on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33