Product groups
Ball joints DIN 71802
K0734

Ball joints DIN 71802

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Steel or 1.4305 stainless steel.

Version:Trivalent passivated.
Stainless steel version bright.
Note:LH thread refers to dimension D2.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0734 Ball joints DIN 71802 195 kB

Drawings (total overview)

Ball joints DIN 71802

Ball joints, DIN 71802, Form C

More information

Drawings

Ball joints, DIN 71802, Form C

Item selection/filter

Order No.Form

Version

Main
material
D1D2D3D4AL2L3ESWCADAcc.PriceOrder
K0734.0805CRH threadsteel8M58M52210,2910,27 on request
K0734.1006CRH threadsteel10M610M62512,51111,58 on request
K0734.1308CRH threadsteel13M813M83016,5131411 on request
K0734.1610CRH threadsteel16M1016M1035201615,513 on request
K0734.1612CRH threadsteel16M1216M1235201615,513 on request
K0734.1914CRH threadsteel19M14x1,522M14x1,545282021,516 on request
K0734.1916CRH threadsteel19M1622M1645282021,516 on request
K0734.080501CLH threadsteel8M58M52210,2910,27 on request
K0734.100601CLH threadsteel10M610M62512,51111,58 on request
K0734.130801CLH threadsteel13M813M83016,5131411 on request
K0734.161001CLH threadsteel16M1016M1035201615,513 on request
K0734.161201CLH threadsteel16M1216M1235201615,513 on request
K0734.191401CLH threadsteel19M14x1,522M14x1,545282021,516 on request
K0734.191601CLH threadsteel19M1622M1645282021,516 on request

Ball joints, DIN 71802, Form CS

More information

Drawings

Ball joints, DIN 71802, Form CS

Item selection/filter

Order No.Form

Version 2Main
material
D1D2D3D4AL2L3ESWCADAcc.PriceOrder
K0734.080351CSRH threadsteel8M3,58M41810,2987 on request
K0734.08051CSRH threadsteel8M58M52210,2910,27  on request
K0734.10061CSRH threadsteel10M610M62512,51111,58  on request
K0734.13081CSRH threadsteel13M813M83016,5131411  on request
K0734.16101CSRH threadsteel16M1016M1035201615,513  on request
K0734.16121CSRH threadsteel16M1216M1235201615,513  on request
K0734.19141CSRH threadsteel19M14x1,522M14x1,545282021,516  on request
K0734.19161CSRH threadsteel19M1622M1645282021,516  on request
K0734.080511CSLH threadsteel8M58M52210,2910,27 on request
K0734.100611CSLH threadsteel10M610M62512,51111,58 on request
K0734.130811CSLH threadsteel13M813M83016,5131411 on request
K0734.161011CSLH threadsteel16M1016M1035201615,513 on request
K0734.161211CSLH threadsteel16M1216M1235201615,513 on request
K0734.191411CSLH threadsteel19M14x1,522M14x1,545282021,516 on request
K0734.191611CSLH threadsteel19M1622M1645282021,516 on request
K0734.08052CSRH threadstainless steel8M58M52210,2910,27  on request
K0734.10062CSRH threadstainless steel10M610M62512,51111,58  on request
K0734.13082CSRH threadstainless steel13M813M83016,5131411  on request
K0734.16102CSRH threadstainless steel16M1016M1035201615,513  on request
K0734.16122CSRH threadstainless steel16M1216M1235201615,513  on request
K0734.080521CSLH threadstainless steel8M58M52210,2910,27on request
K0734.100621CSLH threadstainless steel10M610M62512,51111,58on request
K0734.130821CSLH threadstainless steel13M813M83016,5131411on request
K0734.161021CSLH threadstainless steel16M1016M1035201615,513on request
K0734.161221CSLH threadstainless steel16M1216M1235201615,513on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33