Product groups
Ball joints DIN 71802
K0734

Ball joints DIN 71802

go back

Item description/product images

Back to group overview
DescriptionMaterial:

Steel or 1.4305 stainless steel.

Version:Trivalent passivated.
Stainless steel version bright.
Note:LH thread refers to dimension D2.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0734 Ball joints DIN 71802 195 kB

Drawings (total overview)

Ball joints DIN 71802

Item selection/filter

Order No.Version 2Form

Main
material
D1

D2D3D4AL2L3ESWCADAcc.PriceOrder
K0734.0805RH threadCsteel8M58M52210,2910,27 on request
K0734.1006RH threadCsteel10M610M62512,51111,58 on request
K0734.1308RH threadCsteel13M813M83016,5131411 on request
K0734.1610RH threadCsteel16M1016M1035201615,513 on request
K0734.1612RH threadCsteel16M1216M1235201615,513 on request
K0734.1914RH threadCsteel19M14x1,522M14x1,545282021,516 on request
K0734.1916RH threadCsteel19M1622M1645282021,516 on request
K0734.080501LH threadCsteel8M58M52210,2910,27 on request
K0734.100601LH threadCsteel10M610M62512,51111,58 on request
K0734.130801LH threadCsteel13M813M83016,5131411 on request
K0734.161001LH threadCsteel16M1016M1035201615,513 on request
K0734.161201LH threadCsteel16M1216M1235201615,513 on request
K0734.191401LH threadCsteel19M14x1,522M14x1,545282021,516 on request
K0734.191601LH threadCsteel19M1622M1645282021,516 on request
K0734.080351RH threadCSsteel8M3,58M41810,2987 on request
K0734.08051RH threadCSsteel8M58M52210,2910,27  on request
K0734.10061RH threadCSsteel10M610M62512,51111,58  on request
K0734.13081RH threadCSsteel13M813M83016,5131411  on request
K0734.16101RH threadCSsteel16M1016M1035201615,513  on request
K0734.16121RH threadCSsteel16M1216M1235201615,513  on request
K0734.19141RH threadCSsteel19M14x1,522M14x1,545282021,516  on request
K0734.19161RH threadCSsteel19M1622M1645282021,516  on request
K0734.080511LH threadCSsteel8M58M52210,2910,27 on request
K0734.100611LH threadCSsteel10M610M62512,51111,58 on request
K0734.130811LH threadCSsteel13M813M83016,5131411 on request
K0734.161011LH threadCSsteel16M1016M1035201615,513 on request
K0734.161211LH threadCSsteel16M1216M1235201615,513 on request
K0734.191411LH threadCSsteel19M14x1,522M14x1,545282021,516 on request
K0734.191611LH threadCSsteel19M1622M1645282021,516 on request
K0734.08052RH threadCSstainless steel8M58M52210,2910,27  on request
K0734.10062RH threadCSstainless steel10M610M62512,51111,58  on request
K0734.13082RH threadCSstainless steel13M813M83016,5131411  on request
K0734.16102RH threadCSstainless steel16M1016M1035201615,513  on request
K0734.16122RH threadCSstainless steel16M1216M1235201615,513  on request
K0734.080521LH threadCSstainless steel8M58M52210,2910,27on request
K0734.100621LH threadCSstainless steel10M610M62512,51111,58on request
K0734.130821LH threadCSstainless steel13M813M83016,5131411on request
K0734.161021LH threadCSstainless steel16M1016M1035201615,513on request
K0734.161221LH threadCSstainless steel16M1216M1235201615,513on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33