Product groups
Triangular grips with high collar
K0183

Triangular grips with high collar

go back

Item description/product images

Back to group overview
DescriptionMaterial:Black thermoset PF 31.
Bush and screw electro zinc-plated steel or bright stainless steel.
Version:High-gloss polished.On request:Other screw sizes, screw lengths and colours.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0183 Triangular grips with high collar 149 kB

Drawings (total overview)

Triangular grips with high collar

Item selection/filter

Order No.

FormComponent
material
DD1D3HTLCADAcc.PriceOrder
K0183.14006KsteelM640162212- on request
K0183.15008KsteelM850182814- on request
K0183.16210KsteelM1062223514- on request
K0183.24006Kstainless steelM64016229- on request
K0183.25008Kstainless steelM850182813- on request
K0183.26210Kstainless steelM1062223513- on request
K0183.14006X15LsteelM6401622-15 on request
K0183.14008X20LsteelM8401622-20 on request
K0183.15008X20LsteelM8501828-20 on request
K0183.15010X25LsteelM10502228-25 on request
K0183.16210X25LsteelM10622235-25 on request
K0183.24006X20Lstainless steelM6401222-20 on request
K0183.24008X20Lstainless steelM8401622-20 on request
K0183.25008X20Lstainless steelM8501828-20 on request
K0183.25010X30Lstainless steelM10501828-30 on request
K0183.26210X30Lstainless steelM10622235-30 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33