Product groups
Palm gripsstainless steel, similar to DIN 6335
K0146

Palm grips stainless steel, similar to DIN 6335

go back

Item description/product images

Back to group overview
DescriptionMaterial:

Stainless steel 1.4308.
Grub screw stainless steel 1.4305.
Pin stainless steel 1.4310.

Version:Ground and polished or blasted.
Grub screw and pin bright.
Drawing reference:
Form B: drilled through
Form C: blind hole
Form D: tapped and counterbored
Form E: tapped blind hole
Form L: external thread
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0146 Palm gripsstainless steel, similar to DIN 6335 207 kB

Drawings (total overview)

Palm gripsstainless steel, similar to DIN 6335

Item selection/filter

Order No.FormSurface finish
body
DD1D2D6HH3LTT1CADAcc.PriceOrder
K0146.2032062Bpolished63212-2110--- on request
K0146.2040082Bpolished84014-2614--- on request
K0146.2050102Bpolished105018-3420--- on request
K0146.2063122Bpolished126320-4225--- on request
K0146.2032063Bblasted63212-2110--- on request
K0146.2040083Bblasted84014-2614--- on request
K0146.2050103Bblasted105018-3420--- on request
K0146.2063123Bblasted126320-4225--- on request
K0146.3032062Cpolished63212-2110-1215 on request
K0146.3040082Cpolished84014-2614-1518 on request
K0146.3050102Cpolished105018-3420-1821 on request
K0146.3063122Cpolished126320-4225-2225 on request
K0146.3032063Cblasted63212-2110-1215 on request
K0146.3040083Cblasted84014-2614-1518 on request
K0146.3050103Cblasted105018-3420-1821 on request
K0146.3063123Cblasted126320-4225-2225 on request
K0146.4032062DpolishedM632126,42110-11- on request
K0146.4040082DpolishedM840148,42614-14- on request
K0146.4050102DpolishedM10501810,53420-18- on request
K0146.4063122DpolishedM126320134225-22- on request
K0146.4032063DblastedM632126,42110-11- on request
K0146.4040083DblastedM840148,42614-14- on request
K0146.4050103DblastedM10501810,53420-18- on request
K0146.4063123DblastedM126320134225-22- on request
K0146.5032062EpolishedM63212-2110-1215 on request
K0146.5040082EpolishedM84014-2614-1518 on request
K0146.5050102EpolishedM105018-3420-1821 on request
K0146.5063122EpolishedM126320-4225-2225 on request
K0146.5032063EblastedM63212-2110-1215 on request
K0146.5040083EblastedM84014-2614-1518 on request
K0146.5050103EblastedM105018-3420-1821 on request
K0146.5063123EblastedM126320-4225-2225 on request
K0146.6032063X15LblastedM63212-211015-- on request
K0146.6032063X20LblastedM63212-211020-- on request
K0146.6032063X25LblastedM63212-211025-- on request
K0146.6032063X30LblastedM63212-211030-- on request
K0146.6032063X40LblastedM63212-211040-- on request
K0146.6032063X50LblastedM63212-211050-- on request
K0146.6040083X20LblastedM84014-261420-- on request
K0146.6040083X25LblastedM84014-261425-- on request
K0146.6040083X30LblastedM84014-261430-- on request
K0146.6040083X40LblastedM84014-261440-- on request
K0146.6040083X50LblastedM84014-261450-- on request
K0146.6050103X20LblastedM105018-342020-- on request
K0146.6050103X25LblastedM105018-342025-- on request
K0146.6050103X30LblastedM105018-342030-- on request
K0146.6050103X40LblastedM105018-342040-- on request
K0146.6050103X50LblastedM105018-342050-- on request
K0146.6063123X20LblastedM126320-422520-- on request
K0146.6063123X30LblastedM126320-422530-- on request
K0146.6063123X40LblastedM126320-422540-- on request
K0146.6063123X50LblastedM126320-422550-- on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33