Product groups
Five lobe grips ergonomic
K0786

Five lobe grips ergonomic

go back

Item description/product images

Back to group overview
DescriptionMaterial:

Hard components fibreglass reinforced plastic.
Soft components thermoplastic elastomer.
Bush or screw, steel grade 5.8 or stainless steel 1.4305.

Version:Steel trivalent blue passivated.
Stainless steel, bright.
Note:The colour combination
black grey RAL 7021 (hard components) and
black grey RAL 7021 (soft components)
are supplied as standard.
On request:Other versions.Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0786 Five lobe grips ergonomic 153 kB

Drawings (total overview)

Five lobe grips ergonomic

Item selection/filter

Order No.FormComponent
material
DD1D2HH1TLCADAcc.PriceOrder
K0786.6308KsteelM86326451017- on request
K0786.6310KsteelM106326451017- on request
K0786.06308Kstainless steelM86326451017- on request
K0786.06310Kstainless steelM106326451017- on request
K0786.6308X20LsteelM863264510-20 on request
K0786.6308X25LsteelM863264510-25 on request
K0786.6308X30LsteelM863264510-30 on request
K0786.6308X40LsteelM863264510-40 on request
K0786.6310X30LsteelM1063264510-30 on request
K0786.6310X40LsteelM1063264510-40 on request
K0786.6310X50LsteelM1063264510-50 on request
K0786.06308X20Lstainless steelM863264510-20 on request
K0786.06308X25Lstainless steelM863264510-25 on request
K0786.06308X30Lstainless steelM863264510-30 on request
K0786.06308X40Lstainless steelM863264510-40 on request
K0786.06310X30Lstainless steelM1063264510-30 on request
K0786.06310X40Lstainless steelM1063264510-40 on request
K0786.06310X50Lstainless steelM1063264510-50 on request