Product groups
Cam levers, stainless steel, adjustable with external thread, plastic thrust washer and stainless steel stud
K2126

Cam levers, stainless steel, adjustable with external thread,...

go back

Item description/product images

DescriptionProduct description:These cam levers have a technically optimised plastic thrust washer.
The thrust washer is made of a special high-performance plastic that guarantees very good wear and creep resistance.
Material:

Handle stainless steel 1.4308.
Thrust washer high performance carbon-fibre reinforced thermoplastic.
Hinge pin and stud stainless steel 1.4305.

Version:Handle electropolished or abrasive blasted.
Thrust washer, black.
Hinge pin and stud bright.
Note:Adjustable cam levers are used if the position of the lever relative to the axis of tension only permits one specific position (interference circle). The exact position of the lever is adjusted using a screwdriver on the fine thread setscrew.
Plastics are subject to creeping under load (retardation).
Accessory:For slightly curved contact faces, a stainless steel washer K2130 can also be ordered.
This washer can be mounted between the thrust washer and the contact face.
Drawing reference:
1) setscrew for fine adjustment of lever
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2126 Cam levers, stainless steel, adjustable with external thread, plastic thrust washer and stainless steel stud 199 kB

Drawings

Cam levers, stainless steel, adjustable with external thread, plastic thrust washer and stainless steel stud

Item selection/filter

Order No.KIPP old article numberSurface finish
body
DD1D2BB1HH1AA1LTravel
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
K2126.7512003X10-electropolishedM310,7613,811,5913,52227,51010,550 on request
K2126.7512003X15-electropolishedM310,7613,811,5913,52227,51510,550 on request
K2126.7512003X30-electropolishedM310,7613,811,5913,52227,53010,550 on request
K2126.8512003X10-electropolishedM310,7614,411,5913,52833,51010,645 on request
K2126.8512003X15-electropolishedM310,7614,411,5913,52833,51510,645 on request
K2126.8512003X30-electropolishedM310,7614,411,5913,52833,53010,645 on request
K2126.9512003X10K0647.9512003X10electropolishedM310,7614,411,5913,536,241,71011,590 on request
K2126.9512003X15K0647.9512003X15electropolishedM310,7614,411,5913,536,241,71511,590 on request
K2126.9512003X30K0647.9512003X30electropolishedM310,7614,411,5913,536,241,73011,590 on request
K2126.7512004X10-electropolishedM410,7613,811,5913,52227,51010,550 on request
K2126.7512004X15-electropolishedM410,7613,811,5913,52227,51510,550 on request
K2126.7512004X30-electropolishedM410,7613,811,5913,52227,53010,550 on request
K2126.8512004X10-electropolishedM410,7614,411,5913,52833,51010,645 on request
K2126.8512004X15-electropolishedM410,7614,411,5913,52833,51510,645 on request
K2126.8512004X30-electropolishedM410,7614,411,5913,52833,53010,645 on request
K2126.9512004X10K0647.9512004X10electropolishedM410,7614,411,5913,536,241,71011,590 on request
K2126.9512004X15K0647.9512004X15electropolishedM410,7614,411,5913,536,241,71511,590 on request
K2126.9512004X30K0647.9512004X30electropolishedM410,7614,411,5913,536,241,73011,590 on request
K2126.0512004X15K0647.0512004X15electropolishedM413,88181311,417,252,359,11512,5100 on request
K2126.0512004X20K0647.0512004X20electropolishedM413,88181311,417,252,359,12012,5100 on request
K2126.0512004X30K0647.0512004X30electropolishedM413,88181311,417,252,359,13012,5100 on request
K2126.0512005X20K0647.0512005X20electropolishedM513,88181311,417,252,359,12012,5100 on request
K2126.0512005X30K0647.0512005X30electropolishedM513,88181311,417,252,359,13012,5100 on request
K2126.0512005X40K0647.0512005X40electropolishedM513,88181311,417,252,359,14012,5100 on request
K2126.0512005X50K0647.0512005X50electropolishedM513,88181311,417,252,359,15012,5100 on request
K2126.1512005X20K0647.1512005X20electropolishedM516921,51514,722,270,479,2201,24120 on request
K2126.1512005X30K0647.1512005X30electropolishedM516921,51514,722,270,479,2301,24120 on request
K2126.1512005X40K0647.1512005X40electropolishedM516921,51514,722,270,479,2401,24120 on request
K2126.1512005X50K0647.1512005X50electropolishedM516921,51514,722,270,479,2501,24120 on request
K2126.1512006X20K0647.1512006X20electropolishedM616921,51514,722,270,479,2201,24120 on request
K2126.1512006X30K0647.1512006X30electropolishedM616921,51514,722,270,479,2301,24120 on request
K2126.1512006X40K0647.1512006X40electropolishedM616921,51514,722,270,479,2401,24120 on request
K2126.1512006X50K0647.1512006X50electropolishedM616921,51514,722,270,479,2501,24120 on request
K2126.2512008X25K0647.2512008X25electropolishedM8251133,32418,328,896108251,58350 on request
K2126.2512008X30K0647.2512008X30electropolishedM8251133,32418,328,896108301,58350 on request
K2126.2512008X40K0647.2512008X40electropolishedM8251133,32418,328,896108401,58350 on request
K2126.2512008X50K0647.2512008X50electropolishedM8251133,32418,328,896108501,58350 on request
K2126.2512010X25K0647.2512010X25electropolishedM10251133,32418,328,896108251,58350 on request
K2126.2512010X30K0647.2512010X30electropolishedM10251133,32418,328,896108301,58350 on request
K2126.2512010X40K0647.2512010X40electropolishedM10251133,32418,328,896108401,58350 on request
K2126.2512010X50K0647.2512010X50electropolishedM10251133,32418,328,896108501,58350 on request
K2126.7512303X10-blastedM310,7613,811,5913,52227,51010,550 on request
K2126.7512303X15-blastedM310,7613,811,5913,52227,51510,550 on request
K2126.7512303X30-blastedM310,7613,811,5913,52227,53010,550 on request
K2126.8512303X10-blastedM310,7614,411,5913,52833,51010,645 on request
K2126.8512303X15-blastedM310,7614,411,5913,52833,51510,645 on request
K2126.8512303X30-blastedM310,7614,411,5913,52833,53010,645 on request
K2126.9512303X10K0647.9512303X10blastedM310,7614,411,5913,536,241,71011,590 on request
K2126.9512303X15K0647.9512303X15blastedM310,7614,411,5913,536,241,71511,590 on request
K2126.9512303X30K0647.9512303X30blastedM310,7614,411,5913,536,241,73011,590 on request
K2126.7512304X10-blastedM410,7613,811,5913,52227,51010,550 on request
K2126.7512304X15-blastedM410,7613,811,5913,52227,51510,550 on request
K2126.7512304X30-blastedM410,7613,811,5913,52227,53010,550 on request
K2126.8512304X10-blastedM410,7614,411,5913,52833,51010,645 on request
K2126.8512304X15-blastedM410,7614,411,5913,52833,51510,645 on request
K2126.8512304X30-blastedM410,7614,411,5913,52833,53010,645 on request
K2126.9512304X10K0647.9512304X10blastedM410,7614,411,5913,536,241,71011,590 on request
K2126.9512304X15K0647.9512304X15blastedM410,7614,411,5913,536,241,71511,590 on request
K2126.9512304X30K0647.9512304X30blastedM410,7614,411,5913,536,241,73011,590 on request
K2126.0512304X15K0647.0512304X15blastedM413,88181311,417,252,359,11512,5100 on request
K2126.0512304X20K0647.0512304X20blastedM413,88181311,417,252,359,12012,5100 on request
K2126.0512304X30K0647.0512304X30blastedM413,88181311,417,252,359,13012,5100 on request
K2126.0512305X20K0647.0512305X20blastedM513,88181311,417,252,359,12012,5100 on request
K2126.0512305X30K0647.0512305X30blastedM513,88181311,417,252,359,13012,5100 on request
K2126.0512305X40K0647.0512305X40blastedM513,88181311,417,252,359,14012,5100 on request
K2126.0512305X50K0647.0512305X50blastedM513,88181311,417,252,359,15012,5100 on request
K2126.1512305X20K0647.1512305X20blastedM516921,51514,722,270,479,2201,24120 on request
K2126.1512305X30K0647.1512305X30blastedM516921,51514,722,270,479,2301,24120 on request
K2126.1512305X40K0647.1512305X40blastedM516921,51514,722,270,479,2401,24120 on request
K2126.1512305X50K0647.1512305X50blastedM516921,51514,722,270,479,2501,24120 on request
K2126.1512306X20K0647.1512306X20blastedM616921,51514,722,270,479,2201,24120 on request
K2126.1512306X30K0647.1512306X30blastedM616921,51514,722,270,479,2301,24120 on request
K2126.1512306X40K0647.1512306X40blastedM616921,51514,722,270,479,2401,24120 on request
K2126.1512306X50K0647.1512306X50blastedM616921,51514,722,270,479,2501,24120 on request
K2126.2512308X25K0647.2512308X25blastedM8251133,32418,328,896108251,58350 on request
K2126.2512308X30K0647.2512308X30blastedM8251133,32418,328,896108301,58350 on request
K2126.2512308X40K0647.2512308X40blastedM8251133,32418,328,896108401,58350 on request
K2126.2512308X50K0647.2512308X50blastedM8251133,32418,328,896108501,58350 on request
K2126.2512310X25K0647.2512310X25blastedM10251133,32418,328,896108251,58350 on request
K2126.2512310X30K0647.2512310X30blastedM10251133,32418,328,896108301,58350 on request
K2126.2512310X40K0647.2512310X40blastedM10251133,32418,328,896108401,58350 on request
K2126.2512310X50K0647.2512310X50blastedM10251133,32418,328,896108501,58350 on request