Product groups
Cam levers, steel with internal or external thread, plastic thrust washer and steel stud
K2123

Cam levers, steel with internal or external thread, plastic...

go back

Item description/product images

DescriptionProduct description:These cam levers have a technically optimised plastic thrust washer.
The thrust washer is made of a special high-performance plastic that guarantees very good wear and creep resistance.
Material:

Handle steel 1.0401.
Thrust washer high performance, carbon-fibre reinforced thermoplastic.
Hinge pin stainless steel 1.4305.
Stud steel, grade 5.8.

Version:Handle and stud blue passivated.
Thrust washer, black.
Hinge pin bright.
Note:Plastics are subject to creeping under load (retardation).Accessory:For slightly curved contact faces, a stainless steel washer K2130 can also be ordered.
This washer can be mounted between the thrust washer and the contact face.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 K2123_Datasheet_32210_Cam_levers_steel_with_internal_or_external_thread_plastic_thrust_washer_and_steel_stud--en 166 kB

Drawings (total overview)

Cam levers, steel with internal or external thread, plastic thrust washer and steel stud

Cam levers, steel with internal thread, plastic thrust washer

More information

Drawings

Cam levers, steel with internal thread, plastic thrust washer

Item selection/filter

Order No.KIPP old article numberDD1D2BB1HH1AA1Travel
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
K2123.1502205K0788.1502205M516921,51514,722,270,479,21,24120 on request
K2123.1502206K0788.1502206M616921,51514,722,270,479,21,24120 on request
K2123.2502208K0788.2502208M8251133,32418,328,8961081,58350 on request

Cam levers, steel with external thread, plastic thrust washer and steel stud

More information

Drawings

Cam levers, steel with external thread, plastic thrust washer and steel stud

Item selection/filter

Order No.KIPP old article numberDD1D2BB1HH1AA1LClamping
force
F (kN)
Hand
force
FH N
Travel
S
CADAcc.PriceOrder
K2123.1502205X20K0788.1502205X20M516921,51514,722,270,479,22041201,2 on request
K2123.1502205X30K0788.1502205X30M516921,51514,722,270,479,23041201,2 on request
K2123.1502205X40K0788.1502205X40M516921,51514,722,270,479,24041201,2 on request
K2123.1502205X50K0788.1502205X50M516921,51514,722,270,479,25041201,2 on request
K2123.1502206X20K0788.1502206X20M616921,51514,722,270,479,22041201,2 on request
K2123.1502206X30K0788.1502206X30M616921,51514,722,270,479,23041201,2 on request
K2123.1502206X40K0788.1502206X40M616921,51514,722,270,479,24041201,2 on request
K2123.1502206X50K0788.1502206X50M616921,51514,722,270,479,25041201,2 on request
K2123.2502208X25K0788.2502208X25M8251133,32418,328,8961082583501,5 on request
K2123.2502208X30K0788.2502208X30M8251133,32418,328,8961083083501,5 on request
K2123.2502208X40K0788.2502208X40M8251133,32418,328,8961084083501,5 on request
K2123.2502208X50K0788.2502208X50M8251133,32418,328,8961085083501,5 on request
K2123.2502210X25K0788.2502210X25M10251133,32418,328,8961082583501,5 on request
K2123.2502210X30K0788.2502210X30M10251133,32418,328,8961083083501,5 on request
K2123.2502210X40K0788.2502210X40M10251133,32418,328,8961084083501,5 on request
K2123.2502210X50K0788.2502210X50M10251133,32418,328,8961085083501,5 on request