Product groups

Item description/product images

DescriptionMaterial:Steel.Version:Hardened, black oxidised.Note:Due to their flat construction, these handy low-profile clamps are suitable for machining the majority of workpiece dimensions. Due to the wedge effect, the hardened jaws clamp simultaneously forwards and downwards.

The clamping forces F and F1 are achieved under optimum configuration and utilisation of the maximum fastening screw tightening torque.

Supplied in pairs.
Supplied with- 2x low-profile clamps.
- 4x DIN EN ISO 4762-10.9 fastening screws.
- 4x DIN 508 T-slot nuts.
- 2x ISO 2936 hex socket keys.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1229 Low-profile clamps 216 kB

Drawings

Low-profile clamps

Item selection/filter

Order No.Slot
width
LL1L2L3B

B1HH1D

F
kN
F1
kN
Tightening
torque
Nm
Packaging typeCADAcc.PriceOrder
K1229.1221280392634740202,5M10160,6151 piece = 1 pair on request
K1229.1421480392634740202,5M12220,9181 piece = 1 pair on request
K1229.1621680392634740202,5M12220,9181 piece = 1 pair on request
K1229.161216100463446050253M14321,2251 piece = 1 pair on request
K1229.18218100463446050253M16361,4361 piece = 1 pair on request
K1229.20220100463446050253M16361,4361 piece = 1 pair on request
K1229.22222140655059578304M20361,4451 piece = 1 pair on request
K1229.24224140655059578304M20361,4451 piece = 1 pair on request
K1229.28228140655059578304M24401,6551 piece = 1 pair on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33