Product groups

Item description/product images

DescriptionMaterial:Steel.Version:Hardened, black oxidised.Note:These T-slot clamps are especially useful for clamping low profile workpieces. The wedge operated jaws also provide positive down force.
Dimensions “H1” and “X” depend on the max. T-slot depth acc. to DIN 650.
To achieve the minimal clamping height by the minimal slot depth, the jaw can be ground down by the dimension “X”.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1230 T-slot clamps 229 kB

Drawings

T-slot clamps

Item selection/filter

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33