Product groups

Recessed handle

go back

Shell handle

Shell handles are fitted into a surface and are used as handles. The outer contour of the hatch or door is level and flush, i.e. the handle does not project from the surface and interfere. This article is often used on hatches and flaps for storage spaces that are covered by seat covers, protective mats etc.
KIPP offers shell handles in plastic and aluminium with a variety of dimensions.
The product range also includes other formats such as rectangular or round designs. All sizes are available ex warehouse.