Product groups

Pull handles

go back
  • Pull handles

Stirrup-Shaped Handles in thermoplastic

With a large variety of pull handles, HEINRICH KIPP WERK is one of the leading providers in Germany. Many of these elements are used in mechanical engineering, plant construction, toolmaking, fixture construction, sport equipment, furniture industry as well as in rehab as medical technology.
Pull handles are primarily used as carrying handles, holding handles, door handles and locking handles. KIPP offers the right pull handle for a variety of applications. The materials used range from plastic and aluminium to stainless steel.
The designs cover bow grips, corner grips as well as round or oval handles.
Filter our pull handles quickly and easily:
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33