Product groups
Non-adjustable clamping levers

Non-adjustable clamping levers

go back

Non-adjustable clamping levers

Non-adjustable clamping levers are primarily used for simple clamping tasks. The lever should have a certain range of movement to enable it to be rotated 360 degrees. The handle is generally made from fibreglass-reinforced plastic. The grade of the steel parts is 5.8. Non-adjustable clamping levers are available with internal or external threads. This product is also available with a square socket or what is known as a reamed hole. Our range of sizes means we are able to provide you with the right clamping lever for your requirements.

     

You can find all clamping levers offered by KIPP here.

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33