Product groups

Item description/product images

Back to group overview
DescriptionMaterial:Body ductile iron (SG iron)
Jaw QT steel hardened.
Version:Painted black.
Jaw bright.
Drawing reference:
1) spherical washer set for M12 and M16
2) workpiece
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0832 Side stops 210 kB

Drawings (total overview)

Side stops

Item selection/filter

Order No.

FormCADAcc.PriceOrder
K0832.02B on request