Product groups
Side clamps, steel, for T-slots
K1386

Side clamps, steel, for T-slots

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Steel.Version:Case-hardened and black oxidised.Note:Tightening the ball-end thrust screw moves the jaw plates forwards. The workpiece is pushed against the fixed stop and simultaneously forced down onto the seating face. The seating face for the workpiece can be mounted directly on the machine table. Drawing reference:
Form A: with flat jaw
Form B: with prism jaw
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1386 Side clamps 152 kB

Drawings (total overview)

Side clamps, steel, for T-slots

Side clamps, steel, for T-slots, Form A, with flat jaw

More information

Drawings

Side clamps, steel, for T-slots, Form A, with flat jaw

Item selection/filter

Order No.FormSlot
width
BD

D1HH1H2LL1S1
(travel)
Clamping
force
N
Tightening
torque
max. Nm
CADAcc.PriceOrder
K1386.110A1032M88,4242085228370003 on request
K1386.114A1448M1212,537301172404150009 on request
K1386.118A1868M1616,5473513864172150020 on request

Side clamps, steel, for T-slots, Form B, with prism jaw

More information

Drawings

Side clamps, steel, for T-slots, Form B, with prism jaw

Item selection/filter

Order No.FormSlot
width
BD

D1HH1H2LL1S1
(travel)
Clamping
force
N
Tightening
torque
max. Nm
CADAcc.PriceOrder
K1386.210B1032M88,4242085228370003 on request
K1386.214B1448M1212,537301172404150009 on request
K1386.218B1868M1616,5473513864172150020 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33