Product groups

Item description/product images

DescriptionProduct description:Adapter rings can be used to reduce to different fitting diameters. This permits various clamping elements to be positioned on fixtures with grid holes.Material:Steel.Version:Hardened.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 K2200_Datasheet_32538_Adapter_rings--en 226 kB

Drawings

Adapter rings

Item selection/filter

Order No.D

D1HH1GCADAcc.PriceOrder
K2200.18251825105M14x1,5 on request
K2200.20252025105M18x1,5 on request
K2200.22252225105M18x1,5 on request
K2200.24252425105M18x1,5 on request
K2200.25252525100,8M18x1,5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33