Product groups

Item description/product images

DescriptionProduct description:The jaw plates with pins are used for positive clamping without pre-forming; e.g. on blanks, castings and for roughing out.Material:Steel.Version:Hardened, bright jaw plates.
Hardened, black-oxidised jaw pins.
Laser marked scale.
Note:Additional product information can be found in the operating instructions.Accessory:Torx screws M6x10Applications:Positive clamping without pre-forming.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1557 Jaw plates with pins 214 kB

Drawings

Jaw plates with pins

Item selection/filter

Order No.B

HSNo. of
pins
CADAcc.PriceOrder
K1557.090190358,56 on request
K1557.1251125358,58 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33