Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Carbon steel.Version:Black oxidised.Supplied withForm A
K1008.0012
4x M12 claw clamps
4x M12x55 hex head screws grade 12.9
4x M12 washers for clamps

K1008.0016
4x M16 clamping claws
4x M16x60 hex head screws grade 12.9
4x M16 washers for clamps

Form B
K1008.1412
4x M12 claw clamps
4x M12x55 hex head screws grade 12.9
4x M12 washers for clamps
4x T-slot nuts for 14mm slots
2x T-slot keys
2x M6x12 cap screws

K1008.1816
4x M16 claw clamps
4x M16x60 hex head screws grade 12.9
4x M16 washers for clamps
4x T-slot nuts for 18mm slots
2x T-slot keys
2x M6x12 cap screws
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1008 Clamping claw sets 227 kB

Drawings (total overview)

Clamping claw sets

Clamping claw set_Form A

More information

Drawings

Clamping claw set_Form A

Item selection/filter

Order No.

FormForm definitionBB1DLL1CADAcc.PriceOrder
K1008.0012Awithout slot key4012,8M1211567,2 on request
K1008.0016Awithout slot key4016,8M1611567,2 on request

Clamping claw set_Form B

More information

Drawings

Clamping claw set_Form B

Item selection/filter

Order No.

FormForm definitionBB1B2DLL1CADAcc.PriceOrder
K1008.1412Bwith T-slot key4012,813,5M1211567,2 on request
K1008.1816Bwith T-slot key4016,817,5M1611567,2 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33