Product groups
Riser blocks, grey cast iron Form H, long version
K1536

Riser blocks, grey cast iron Form H, long version

go back

Item description/product images

DescriptionMaterial:GJL 300.Version:Support and mounting surfaces groundNote:Riser blocks are used for constructing modular fixtures. Several riser blocks can be mounted on each other. Support elements, clamping devices, and stops can then be mounted on the top riser block. Riser blocks are fastened using DIN 912 cap screws.Drawing reference:
1) tapped hole
2) hole for DIN 912 cap screw
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1536 Riser blocks, grey cast iron Form H, long version 266 kB

Drawings

Riser blocks, grey cast iron Form H, long version

Item selection/filter

Order No.LBHD1

D3CADAcc.PriceOrder
K1536.2121358510013585100M12M12 on request
K1536.2121358512513585125M12M12 on request
K1536.2161358510013585100M16M16 on request
K1536.2161358512513585125M16M16 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33