Product groups
Angle plates, grey cast iron, narrow with pre-machined clamping faces
K0807

Angle plates, grey cast iron, narrow with pre-machined clamping...

go back

Item description/product images

DescriptionMaterial:GJL 300.Version:Support and mounting surfaces precision machinedNote:Angle plates are used for the vertical positioning and mounting of workpieces and fixtures. These angle plates with pre-machined clamping faces provide a quick and economic method of producing bodies with specific grid or individual holes.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0807 Angle plates, grey cast iron, narrow with pre-machined clamping faces 115 kB

Drawings

Angle plates, grey cast iron, narrow with pre-machined clamping faces

Item selection/filter

Order No.LB

HCADAcc.PriceOrder
K0807.100181030100180300 on request
K0807.100231040100230400 on request
K0807.100281050100280500 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33