Product groups

Award for high design quality

go back
Award for high design quality

KIPP ball lock pins receive the Red Dot Award 2018

HEINRICH KIPP WERK has successfully participated in one of the worlds largest design competitions and won the Red Dot Award in the discipline Product Design 2018.
The evaluation criteria for the 40 member jury included the level of innovation, the functionality, the formal quality, the ergonomics and the longevity "[...] When we talk about a good design, I don't only mean the attractive appearance of the products. All of them are characterized by outstanding functionality. This proves that the designer recognises the requirements of their customers", says Professor Dr. Peter Zec, Initiator and CEO of the Red Dot Awards.
The Red Dot award has been regarded as a highly respected international seal for outstanding design quality for decades. The relevance of this award is mirrored in the number of participants: Designers and manufacturers from 59 nations entered more than 6,300 objects into competition.
It is therefore all the more pleasing that the practical ball lock pins from KIPP are among the award-winning products for 2018. The ball lock pins ease the fixating and joining of parts and workpieces through a simple push-button mechanism.
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33