Product groups

Item description/product images

DescriptionMaterial:

1.4305 or 1.4404 stainless steel.

Version:Bright.Note:Spacer rings are used to adjust the indexing plunger thread length to suit the application wall thickness.Drawing reference:
1) Indexing plunger
2) Spacer ring
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0665 Spacer rings stainless steel 178 kB

Drawings

Spacer rings stainless steel

Item selection/filter

Order No.

Steel
code
DD1LCADAcc.PriceOrder
K0665.908110211.43058112 on request
K0665.908110311.43058113 on request
K0665.908110411.43058114 on request
K0665.908110611.43058116 on request
K0665.908110811.43058118 on request
K0665.910140211.430510142 on request
K0665.910140311.430510143 on request
K0665.910140411.430510144 on request
K0665.910140611.430510146 on request
K0665.910140811.430510148 on request
K0665.912150211.430512152 on request
K0665.912150411.430512154 on request
K0665.912150511.430512155 on request
K0665.912150611.430512156 on request
K0665.912150811.430512158 on request
K0665.912170211.430512172 on request
K0665.912170411.430512174 on request
K0665.912170511.430512175 on request
K0665.912170611.430512176 on request
K0665.912170811.430512178 on request
K0665.916210411.430516214 on request
K0665.916210511.430516215 on request
K0665.916210611.430516216 on request
K0665.916210811.430516218 on request
K0665.916211011.4305162110 on request
K0665.908110221.44048112 on request
K0665.908110321.44048113 on request
K0665.908110421.44048114 on request
K0665.908110621.44048116 on request
K0665.908110821.44048118 on request
K0665.910140221.440410142 on request
K0665.910140321.440410143 on request
K0665.910140421.440410144 on request
K0665.910140621.440410146 on request
K0665.910140821.440410148 on request
K0665.912150221.440412152 on request
K0665.912150421.440412154 on request
K0665.912150521.440412155 on request
K0665.912150621.440412156 on request
K0665.912150821.440412158 on request
K0665.912170221.440412172 on request
K0665.912170421.440412174 on request
K0665.912170521.440412175 on request
K0665.912170621.440412176 on request
K0665.912170821.440412178 on request
K0665.916210421.440416214 on request
K0665.916210521.440416215 on request
K0665.916210621.440416216 on request
K0665.916210821.440416218 on request
K0665.916211021.4404162110 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33