Product groups
Indexing plungers ECO, steel or stainless steel, short version with plastic mushroom grip, no locking slot or locknut
K0748_A

Indexing plungers ECO, steel or stainless steel, short version...

go back

Item description/product images

DescriptionMaterial:

Steel version:
Indexing pin not hardened.
Threaded sleeve steel.
Indexing pin 1.4305.

Stainless steel version:
Indexing pin not hardened.
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Mushroom grip black grey thermoplastic.

Version:Steel version:
Indexing pin hardened.
Threaded sleeve trivalent blue passivated.
Indexing pin bright.

Stainless steel version:
Indexing pin not hardened.
Steel parts bright.
Note:Indexing plungers are used to prevent changes to the locking position due to lateral forces. Another locking position can be set only after the plunger has been manually released. Indexing plungers with regular thread and unpolished and unhardened indexing pins are a cost-effective alternative to existing indexing plungers. But their degree of precision is still sufficient for many applications. The smaller production tolerances also make these products less sensitive to the alignment errors that can occur when aligning indexing plungers with the hole in the counter piece.
Pay attention to the max. tightening torque when assembling.
On request:Special versions.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 K0748_A_Datasheet_32532_Indexing_plungers_ECO_steel_or_stainless_steel_short_version_with_plastic_mushroom_grip--en 140 kB

Drawings

Indexing plungers ECO, steel or stainless steel, short version with plastic mushroom grip, no locking slot or locknut

Item selection/filter

Order No.FormMain
material
DD1D2LL1L2Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
max. Nm
CADAcc.PriceOrder
K0748.01004060Asteel4M61829,56641013,592 on request
K0748.01004061Asteel4M6x0,751829,56641013,592 on request
K0748.01004080Asteel4M81829,56641013,592 on request
K0748.01004081Asteel4M8x11829,56641013,592 on request
K0748.01105080Asteel5M82134,5875131,36127 on request
K0748.01105081Asteel5M8x12134,5875131,36127 on request
K0748.01105100Asteel5M102134,5875131,36127 on request
K0748.01105101Asteel5M10x12134,5875131,36127 on request
K0748.01206100Asteel6M102541,71086141,861215 on request
K0748.01206101Asteel6M10x12541,71086141,861215 on request
K0748.01206120Asteel6M122541,71086141,861215 on request
K0748.01206121Asteel6M12x1,52541,71086141,861215 on request
K0748.01308120Asteel8M12335412108192,361320 on request
K0748.01308121Asteel8M12x1,5335412108192,361320 on request
K0748.01308160Asteel8M16335412108192,361320 on request
K0748.01308161Asteel8M16x1,5335412108192,361320 on request
K0748.01903060Asteel3M61425,5653,580,83,582 on request
K0748.01903061Asteel3M6x0,751425,5653,580,83,582 on request
K0748.11004060Astainless steel4M61829,56641013,592 on request
K0748.11004061Astainless steel4M6x0,751829,56641013,592 on request
K0748.11004080Astainless steel4M81829,56641013,592 on request
K0748.11004081Astainless steel4M8x11829,56641013,592 on request
K0748.11105080Astainless steel5M82134,5875131,36127 on request
K0748.11105081Astainless steel5M8x12134,5875131,36127 on request
K0748.11105100Astainless steel5M102134,5875131,36127 on request
K0748.11105101Astainless steel5M10x12134,5875131,36127 on request
K0748.11206100Astainless steel6M102541,71086141,861215 on request
K0748.11206101Astainless steel6M10x12541,71086141,861215 on request
K0748.11206120Astainless steel6M122541,71086141,861215 on request
K0748.11206121Astainless steel6M12x1,52541,71086141,861215 on request
K0748.11308120Astainless steel8M12335412108192,361320 on request
K0748.11308121Astainless steel8M12x1,5335412108192,361320 on request
K0748.11308160Astainless steel8M16335412108192,361320 on request
K0748.11308161Astainless steel8M16x1,5335412108192,361320 on request
K0748.11903060Astainless steel3M61425,5653,580,83,582 on request
K0748.11903061Astainless steel3M6x0,751425,5653,580,83,582 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33