Product groups
Swing clamps, hydraulic, compact, double / single-acting with spring return, Form A, flange under
K1862_B

Swing clamps, hydraulic, compact, double / single-acting with...

go back

Item description/product images

DescriptionProduct description:Compact swing clamps are designed for clamping fixtures where the clamping points must be clear during workpiece removal or placement. They are also suitable for confined installation conditions. These compact swing clamps operate as single-acting or double-acting traction cylinders. There is a choice of three housing types for the compact swing clamps as well as various actuation methods. The clamping movement is initiated by a combined swivel and stroke motion. The actual clamping travel occurs with a linear movement. A wide range of variants with a left or right swivel angle of 90° are available. Material:Housing and piston steel.
Seal NBR
Version:Housing black oxidised.
Piston hardened.
Note:If the permissible volume flow on the swing clamp could be exceeded, an intermediate throttle check valve must be installed.
The permissible operating pressure of the swing clamps depends on the clamping arm length.
The clamping arms must be restrained when being mounted so that the ball guide of the swing clamps is not damaged.
Depending on the vent connection, the sinter filter of the single-acting swing clamps must be replaced by a screw plug.

The clamping arm of the compact swing clamp is not supplied.

Follow safety instructions.
Type of operation:- Thread connection.
- O-ring flange connection.
- Drilled channels.
Technical data:Max. operating pressure: 350 bar.Assembly:See mounting contour.Advantages:- Compact design
- Many types.
- Collision-free accessibility to the workpiece.
On request:Larger piston diameters and longer strokes, other swivel angles, various clamping arm mounts, with position control.Accessory:Clamping arm for compact swing clamp K1863.Supplied with- 1x slotted round nut M27x1.5 (only with compact swivel clamps K1862.14081104190100, K1862.14081104190200, K1862.14062104190100, K1862.14062104190200).
- 1x screw or nut for clamping arm mount.
Drawing reference:
Form AGW: Flange top, Screw connection
Form AOF: Flange top, O-ring flange connection
Form BGW: Flange under, Screw connection
Form BOF: Flange under, O-ring flange connection
Form C: Screw-on thread

1) Mounting contour
2) See accessories
3) By the single-acting cylinders, the port is equipped with a built-in sinter filter.
4) Left swivel
5) Right swivel
6) Included in delivery
Special features:
RoHS

Drawings

Swing clamps, hydraulic, compact, double / single-acting with spring return, Form A, flange under

Item selection/filter

Order No.FormForm definitionConnection
type
Swivel
direction
Piston ØtravelB

B2B3
B4DGHH2H3H5H6CADAcc.PriceOrder
K1862.14081105190100Bdouble-actingscrew connectionght1483522--10M27x1,51109170118 on request
K1862.14081205190100Bdouble-actingo-ring flange connectionght1483522161610M27x1,51109170118 on request
K1862.14081105190200Bdouble-actingscrew connectionleft1483522--10M27x1,51109170118 on request
K1862.14081205190200Bdouble-actingo-ring flange connectionleft1483522161610M27x1,51109170118 on request
K1862.14062105190100Bsingle-actingscrew connectionght1463522--10M27x1,51109170116 on request
K1862.14062205190100Bsingle-actingo-ring flange connectionght1463522161610M27x1,51109170116 on request
K1862.14062105190200Bsingle-actingscrew connectionleft1463522--10M27x1,51109170116 on request
K1862.14062205190200Bsingle-actingo-ring flange connectionleft1463522161610M27x1,51109170116 on request
Order No.FormForm definitionConnection
type
Swivel
direction
H7H8H9H10H11LL3L8Flow rate
max.
(cm³/s)
Oil requirement /
stroke
(cm³)
CADAcc.PriceOrder
K1862.14081105190100Bdouble-actingscrew connectionght81211,57225035-2,51,2 on request
K1862.14081205190100Bdouble-actingo-ring flange connectionght81211,57225035582,51,2 on request
K1862.14081105190200Bdouble-actingscrew connectionleft81211,57225035-2,51,2 on request
K1862.14081205190200Bdouble-actingo-ring flange connectionleft81211,57225035582,51,2 on request
K1862.14062105190100Bsingle-actingscrew connectionght101211,57225035-2,51,2 on request
K1862.14062205190100Bsingle-actingo-ring flange connectionght101211,57225035-2,51,2 on request
K1862.14062105190200Bsingle-actingscrew connectionleft101211,57225035-2,51,2 on request
K1862.14062205190200Bsingle-actingo-ring flange connectionleft101211,57225035-2,51,2 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33