Product groups
Swing clamps, hydraulic, compact, double / single-acting with spring return, Form A, flange top
K1862_A

Swing clamps, hydraulic, compact, double / single-acting with...

go back

Item description/product images

DescriptionProduct description:Compact swing clamps are designed for clamping fixtures where the clamping points must be clear during workpiece removal or placement. They are also suitable for confined installation conditions. These compact swing clamps operate as single-acting or double-acting traction cylinders. There is a choice of three housing types for the compact swing clamps as well as various actuation methods. The clamping movement is initiated by a combined swivel and stroke motion. The actual clamping travel occurs with a linear movement. A wide range of variants with a left or right swivel angle of 90° are available. Material:Housing and piston steel.
Seal NBR
Version:Housing black oxidised.
Piston hardened.
Note:If the permissible volume flow on the swing clamp could be exceeded, an intermediate throttle check valve must be installed.
The permissible operating pressure of the swing clamps depends on the clamping arm length.
The clamping arms must be restrained when being mounted so that the ball guide of the swing clamps is not damaged.
Depending on the vent connection, the sinter filter of the single-acting swing clamps must be replaced by a screw plug.

The clamping arm of the compact swing clamp is not supplied.

Follow safety instructions.
Type of operation:- Thread connection.
- O-ring flange connection.
- Drilled channels.
Technical data:Max. operating pressure: 350 bar.Assembly:See mounting contour.Advantages:- Compact design
- Many types.
- Collision-free accessibility to the workpiece.
On request:Larger piston diameters and longer strokes, other swivel angles, various clamping arm mounts, with position control.Accessory:Clamping arm for compact swing clamp K1863.Supplied with- 1x slotted round nut M27x1.5 (only with compact swivel clamps K1862.14081104190100, K1862.14081104190200, K1862.14062104190100, K1862.14062104190200).
- 1x screw or nut for clamping arm mount.
Drawing reference:
Form AGW: Flange top, Screw connection
Form AOF: Flange top, O-ring flange connection
Form BGW: Flange under, Screw connection
Form BOF: Flange under, O-ring flange connection
Form C: Screw-on thread

1) Mounting contour
2) See accessories
3) By the single-acting cylinders, the port is equipped with a built-in sinter filter.
4) Left swivel
5) Right swivel
6) Included in delivery
Special features:
RoHS

Drawings

Swing clamps, hydraulic, compact, double / single-acting with spring return, Form A, flange top

Item selection/filter

Order No.FormForm definitionConnection
type
Swivel
direction
Piston ØtravelB

B1B2B3
B4DD1D2GHH1H2H3H4H5CADAcc.PriceOrder
K1862.14081104190100Adouble-actingscrew connectionght1484022---10--M27x1,511010391735111 on request
K1862.14081204190100Adouble-actingo-ring flange connectionght14840-2878,510105,5M27x1,51101039173516,5 on request
K1862.14081104190200Adouble-actingscrew connectionleft1484022---10--M27x1,511010391735111 on request
K1862.14081204190200Adouble-actingo-ring flange connectionleft14840-2878,510105,5M27x1,51101039173516,5 on request
K1862.14062104190100Asingle-actingscrew connectionght1464022---10--M27x1,511010391735111 on request
K1862.14062204190100Asingle-actingo-ring flange connectionght14640-2878,510105,5M27x1,51101039173516,5 on request
K1862.14062104190200Asingle-actingscrew connectionleft1464022---10--M27x1,511010391735111 on request
K1862.14062204190200Asingle-actingo-ring flange connectionleft14640-2878,510105,5M27x1,51101039173516,5 on request
Order No.FormForm definitionConnection
type
Swivel
direction
H6H7H8H9H10LL1L2L3L4L5L6Flow rate
max.
(cm³/s)
Oil requirement /
stroke
(cm³)
CADAcc.PriceOrder
K1862.14081104190100Adouble-actingscrew connectionght881211,5-4022,516x45°----2,51,2 on request
K1862.14081204190100Adouble-actingo-ring flange connectionght881211,58,55032-2422-2,52,51,2 on request
K1862.14081104190200Adouble-actingscrew connectionleft881211,5-4022,516x45°----2,51,2 on request
K1862.14081204190200Adouble-actingo-ring flange connectionleft881211,58,55032-2422322,52,51,2 on request
K1862.14062104190100Asingle-actingscrew connectionght6101211,5-4022,516x45°----2,51,2 on request
K1862.14062204190100Asingle-actingo-ring flange connectionght6101211,58,55032-2422-2,52,51,2 on request
K1862.14062104190200Asingle-actingscrew connectionleft6101211,5-4022,516x45°----2,51,2 on request
K1862.14062204190200Asingle-actingo-ring flange connectionleft6101211,58,55032-2422-2,52,51,2 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33