Product groups
Rotary lever clamps, hydraulic double / single-acting with spring return
K1856

Rotary lever clamps, hydraulic double / single-acting with...

go back

Item description/product images

DescriptionProduct description:Rotary lever clamps are highly suited for use in cramped conditions. Due to the compactness of the rotary lever clamps, they can be used in a variety of ways in clamping fixtures with little use of space and thus often enable flexible solutions.Material:Housing and piston steel.Version:Housing black oxidised.
Piston hardened.
Note:In the rotary lever clamps, the clamping lever is connected to the piston rod. The clamping lever is released and opened by means of spring tension for single-acting rotary lever clamps and by means of a pressure medium for double-acting clamps. The oil supply for the rotary lever clamps is via drilled channels.
When clamping with the rotary lever clamp, the clamping lever moves towards the workpiece with a straight stroke and clamps it. To release the workpiece, the clamping lever retracts so far that the workpiece can be removed vertically. The single stroke of a rotary lever clamp depends on the clamping lever selection.

The clamping elements must be checked regularly for dirt and cleaned if necessary.
When selecting the installation position, it must be ensured that no swarf nests can form in the swivel area of the lever of the rotary lever clamp.

The flange surface of the rotary lever clamp should be adapted to the height of the workpiece during installation and a horizontal positioning of the clamping point should be available.

By positioning the rotary lever clamp correctly, workpiece tolerances can be optimally compensated for despite the short clamping lever.

Large forces can be generated with the rotary lever clamps. It must be ensured that the workpieces and clamping fixtures are designed for these loads.

Rotary lever clamps can be fitted with individual tension levers. The clamping force of a rotary lever clamp is dependent on the lever length.

The tension lever for the rotary lever clamp is not supplied.

Follow safety instructions.
Type of operation:Drilled channels.Technical data:Max. operating pressure: 400 bar.Assembly:See mounting contour.Advantages:- No lateral forces during clamping.
- Low mounting dimensions.
- Wide selection of levers.
- Collision-free accessibility to the workpiece.
- Lineless pressure supply.
On request:Larger piston diameters, longer strokes and with position control.Accessory:Tension levers for rotary lever clamps K1857.Supplied withSupplied with 4 DIN EN ISO 4762 cap screws, grade 8.8.Drawing reference:
1) Tension lever length (see K1857)
2) Travel (see K1857)
3) See accessories
4) Mounting contour
5) Rounded edges
6) Loosen
7) Clamping alternative
8) Clamping
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1856 Rotary lever clamps, hydraulic double / single-acting with spring return 449 kB
 Technical information for hydraulic clamping elements 150 kB

Drawings (total overview)

Rotary lever clamps, hydraulic double / single-acting with spring return

Rotary lever clamps, hydraulic with spring return, Form A double-acting

More information

Drawings

Rotary lever clamps, hydraulic with spring return, Form A double-acting
Rotary lever clamps, hydraulic with spring return, Form A double-acting

Item selection/filter

Order No.FormPiston ØForm definitionConnection
type
B

B1DD1GG1HH1H2H3H4CADAcc.PriceOrder
K1856.121304A12double-actingdrilled channels2719,519,420M4M4x81521217,521,5 on request
K1856.161304A16double-actingdrilled channels34252324M5M5x1220262810,526,5 on request
K1856.201304A20double-actingdrilled channels40302930M6M6x102532,535933 on request
K1856.251304A25double-actingdrilled channels5238,53536M8M8x1231,253743,7511,538 on request
K1856.321304A32double-actingdrilled channels66494345M10M10x154042561343 on request
K1856.401304A40double-actingdrilled channels78595355M12M12x1850477017,548 on request
Order No.H5H6H7L

L1L2L3L4L5RPiston force
at 100 bar
(kN)
Piston force
at 400 bar
(kN)
Volume
(cm³)
Effective
piston area
(cm²)
CADAcc.PriceOrder
K1856.1213041411232618,53,758,757,57,510,61,771,061,77 on request
K1856.16130417132632234,59,5101014,22,811,32,032,83 on request
K1856.2013041714314030513,51112,515,74,5184,524,52 on request
K1856.2513042015334935,56,7514,751115,6318,76,1524,68,826,15 on request
K1856.32130423173862458,518,592019,710,140,616,2710,17 on request
K1856.40130425194074559,521,5122524,715,963,631,815,9 on request

Rotary lever clamps, hydraulic with spring return, Form B single-acting

More information

Drawings

Rotary lever clamps, hydraulic with spring return, Form B single-acting
Rotary lever clamps, hydraulic with spring return, Form B single-acting

Item selection/filter

Order No.FormPiston ØForm definitionConnection
type
B

B1D1GG1HH1H2H3H4CADAcc.PriceOrder
K1856.122304B12single-actingdrilled channels2719,520M4M4x81523217,523,5 on request
K1856.162304B16single-actingdrilled channels342524M5M5x1220262810,526,5 on request
K1856.202304B20single-actingdrilled channels403030M6M6x102532,535933 on request
K1856.252304B25single-actingdrilled channels5238,536M8M8x1231,253743,7511,538 on request
K1856.322304B32single-actingdrilled channels664945M10M10x1540475611,548 on request
K1856.402304B40single-actingdrilled channels785955M12M12x1850557017,556 on request
Order No.L

L1L2L3L4L5RPiston force
at 100 bar
(kN)
Piston force
at 400 bar
(kN)
Volume
(cm³)
Effective
piston area
(cm²)
CADAcc.PriceOrder
K1856.1223042618,53,758,757,57,510,61,14,40,681,13 on request
K1856.16230432234,59,5101014,21,981,612,01 on request
K1856.2023044030513,513,512,515,7312,43,143,14 on request
K1856.2523044935,56,7514,751115,6318,74,719,46,144,91 on request
K1856.32230462458,518,592019,77,83212,98,04 on request
K1856.40230474559,521,5122524,712,35025,212,57 on request